SIMOCRANE Maintenance, TIA-Portal - SINAMICS (CR-MAINT-TIA)

  • Cranes Maintenance with TIA Portal offers a course aimed for maintenance supervisors & technicians. This In specialized training environment with real life sized motors, drives and other components as used on cranes.

Doelen

  • This practical course is guiding attendants to work on SINAMICS infeeders, inverters, motors and brakes of the actual rating as found on modern cranes.
  • Due to a special configuration of the training system 2 motors of original rating can be operated at full speed, voltage and current. For 1 motor typical loading will be simulated using the second motor as load simulator. A full-sized Bubenzer disk brake is installed to practice tuning of the drive for proper brake setting and - release.
  • Handling of infeed and inverter faults is practiced to the extend of component level repair and system recovery.
  • The SINAMICS infeed and inverters are controlled from a SIMATIC S7-400 via PROFIBUS just as on the real crane control system.
  • The SIMOCRANE Crane Management System is available on the training system.
Soort Face-to-face-training
Duur 5 dagen
Taal en

Doelgroep

  • Maintenance supervisors, maintenance technicians of container terminals, ports, steel mills.
  • Technical personnel from crane builders and service companies involved in crane control system service and maintenance.

Inhoud

  • This course contents is:
    • SIMATIC S7-400 and S7-300; Setup communication to the SIMATIC S7 PLC and check the proper functioning of the PLC. Restore the original program to the PLC.
    • PROFIBUS communication; Troubleshooting PROFIBUS communication, understanding how PROFIBUS is working and how it is implemented on a crane.
    • DRIVE-CliQ communication; Check the DRIVE-CliQ connections, use the topology in SCOUT to do this. Understand the DRIVE-CliQ rules for cranes.
    • Ethetnet communication; Troubleshooting Ethernet communication, understanding how Ethernet is working and how it is implemented on a crane.
    • SINAMICS control unit CU320-2
    • SINAMICS infeed AIM and ALM
    • SINAMICS motormodule, sensormodule, etc
    • SIMOTION; Function of the module's. How to troubleshoot the modules. What to do in case of replacing a module.
    • SIMOCRANE basic application; Functionality of SIMOCRANE, how to troubleshoot. How to use the software tools, STARTER tool, SCOUT, SIMATIC manager.
    • SIMOCRANE - CMS (crane management system); How to use the system.
    • Ground fault detection in IT network with Bender sensing module; How to use and test the Bender sensing module.
    • Simulation and monitoring realistic drive loading
    • Exercises and trouble shooting on the real size system
    • SINAMICS failure handling and repair; Use multimeter to diagnose. Replace components. (F.I: PowerPacks, Controllers, Sensor Module)

Vereiste voorwaarden

  • prerequisites to this course is basic knowledge of SIMATIC S7 and cranes and drives.

Downloads

Contact