Drive Based Technology Basic Motions and Sway Control (CR-DBT)

Doelen

  • SINAMICS S120 with its focus on Crane application ( Starter, CU310-2; CU320-2),
    Drive Based Technology, Drive Based Sway Control.
Soort Face-to-face-training
Duur 3 dagen
Taal en

Doelgroep

  • System Integrators, Crane SW engineers (OEM's), commissioning engineers who have to commission a crane with SINAMICS S120 and Drive Based Technology along with Drive Based Sway Control.

Inhoud

  • This course content is:
  • Basis SINAMICS knowledge required for commissioning Drive Based Technology
    • Overview of Simocrane Portofolio
    • Software tool STARTER
    • Hardware, controllers and powermodules: CU310-2, PM, CU320-2; MoMo
    • Standard steps for handling S120
    • Trace
    • Handling parameters, save and copy
    • Commissioning of Drive Based Technology with example of Hoist (StartPuls, LDFW, …)
    • Commissioning of Drive Based Sway Control
    • Handling of Open Architecture-Drive Based Sway Control (installation, download, ...)
    • How to use the BOP20
    • Demo: Drive Based Technology Standard application based on CU320-2
    • Demo: Customized Drive Based Technology with DCC
  • Practical exercises at the Crane Model Drive Based Technology

Vereiste voorwaarden

  • The following prerequisites are required
    • Basic knowledge of Cranes
    • Basic knowledge of PLC, SIMATIC S7 and Simatic manager
    • Basic knowledge of Frequency Controllers, SINAMICS S120 and Starter

Prijs

1.600 EUR

Downloads