S7 Service 1 Course (ST-SERV1)

  • This course introduces the customer to a Siemens integrated automation system. Participants will build skills on commissioning, troubleshooting and upgrading an automation system complete with HMI, PLC, drive and communications network. Students will learn to navigate STEP7, use the built-in diagnostics tools and perform basic program modifications. Profibus DP configuration and troubleshooting are included using remote I/O, a touch panel display and a drive system. The course format is a combination of instruction and hands-on exercises. A realistic conveyor model is used for demonstrations and participant exercises. Exercises allow students to practice tasks such as testing, debugging and using diagnostic tools.
    Also available as Online-Training

Doelen

  • On completion of this course the participant will be able to:-
  • Identify the components and performance characteristics of the SIMATIC S7-300/400 PLC
  • Install a PLC system, including the communication cabling and wiring of I/O.
  • Use the various address types to edit, reload, structure and run a program. Document, test, and basically troubleshoot the control system and its program.
  • Diagnose and repair simple hardware problems.
  • Utilize binary operations, timers, counters, comparators, and arithmetic operations for program modifications.
  • Integrate and troubleshoot an HMI and Drive system within the control system.
  • Configure and troubleshoot Profibus DP nodes
Soort Face-to-face-training
Duur 5 dagen
Taal en

Doelgroep

  • This course is aimed at service/maintenance personnel who install or maintain automation systems and their application programs.

Inhoud

  • SIMATIC S7 System Family overview
  • Installation and maintenance of a PLC
  • The SlMATIC Manager software package
  • Hardware configuration
  • Hardware commissioning
  • Block architecture and Program Editors
  • Symbols
  • Binary Operations
  • Digital Operations
  • Introduction to HMI and Profibus DP
  • Rewiring
  • Introduction to Drive Systems
  • Program documenting, saving and archiving
  • Basic Troubleshooting

Vereiste voorwaarden

  • A basic ability to use a Windows PC, keyboard and mouse to open and close programs, locate files, drag, drop, copy and paste objects. A basic understanding of electrical components such as switches and solenoids would be very useful.
  • You can use the online tests below to find out whether you have sufficient prior knowledge to participate effectively in the course you wish to attend. If you answer more than 70 % of the questions correctly you are well prepared to take part in the course.

    Test ST-SERV1

Opmerking

  • This course is not a Programming Course (although programming elements exist within), for Programming, please consider the ‘S7 Programming 1 Course’.
  • Completion of this course satisfies part of the examination entry requirements for the Siemens Certified Service Technician Levels 1 and 2.
  • This training course is not appropriate for trainees using S7-200, S7-1200 or S7-1500 based systems. For more information concerning details of S7-200, S7-1200 or S7-1500 training contact Sitrain on 08458 507600 or our website at www.siemens.co.uk/sitrain.

Prijs

2.810 GBP

Downloads

Feedback van deelnemer

We vragen de deelnemers aan onze training om deze aan de hand van een aantal criteria te evalueren. Wij publiceren het gemiddelde van hun antwoorden over "algemene tevredenheid" ter informatie.

full starfull starfull starfull starfull star (4,7 van 5 voor 204 beoordelingen)
Contact