My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SIMATIC PCS 7 Process Safety (ST-PCS7SAF)

  • In this course you learn how to generate a PCS 7 conform and failsafe application with CFC and Safety Matrix.

Objectives

  • The theoretical parts of the training are backed up with practical exercises. These exercises are done with failsafe CPU 410-5H with failsafe signal modules connected via PROFIBUS and PROFIsafe. After the course you will be able to engineer safety functions and adjust safety relevant times.
Type Face-to-face training
Duration 4 days
Language de

Target Group

  •  
    • Sales employees
    • Project managers, project staff
    • Programmer
    • Commissioning engineers, configuration engineers

Content

  •  
    • Functional safety
    • Basics from IEC 61508 and IEC 61511
    • LOPA (Layer of Protection Analysis) and Risk graph by means of a safety instrumented function
    • Explanation of SIF (Safety Instrumented Function)
    • System architecture and diagnostics in safety components (Hardware, Software, Communication)
    • Overview about F-Hardware
    • Parameter in HW-Configuration (safety mode, sensor evaluation, addressing, monitoring time, H-parameter, Wiring and Voting)
    • Safety program (Acknowledgement, voting blocks, block types, Secure Write Command++, communication)
    • Safety mechanisms (F-Shutdown, Partial Shutdown Groups, passivation, reintegration, block type)
    • Safety Matrix
    • Calculate and adjust F-times using S7ftime.xlsm (reaction-, monitoring times)

Prerequisites

  •  
    • General basic knowledge of process automation
    • Basic knowledge operation and monitoring with SIMATIC PCS 7 OS
    • Good experience in AS configuration with SIMATIC PCS 7

  • Alternatively, we recommend attending the basic training course for SIMATIC PCS 7 "ST-PCS7SYS".

Note

  • - Course language is German

  • In this theoretical course assessment we request the taught content and the learning objectives from the “ST-PCS7SAF” course.
  • => eTest zum Kurs SIMATIC PCS 7 Process Safety

  • After passing the test, you will receive a confirmation of successful participation in the course. This is one of the requirements for the further certification path at TÜV.

Downloads

Contact