Dashboard personale

Contatto

Per informazioni sui corsi contattaci

Antonella Carlomagno: +39 348.9128142

Digital Industry Academy Training Manager

MAIL:

|
  1. Cerca risultati

Cerca

Filtra per

Seleziona altro lingue
Seleziona altro argomenti
Seleziona altro nazioni
Titolo e Descrizione Lingua Nazione

Corso in aula

OPC UA – Basics and Configuration (IK-OPCUA1E)
This training offers you a detailed introduction into the basic concepts of the OPC UA system and its interfaces. You will learn the terminology behind the abstract...
en FI
en FI

Corso in aula

Corso SIMATIC S7 Service 2 (ST-SERV2)
The second part of the SIMATIC S7-300/400 Service course is linked to the first basic course with regard to SIMATIC STEP 7 V5.x, SIMATIC HMI, SINAMICS drive components...
it IT
it IT

Corso in aula

OPC UA System Course (IK-OPCSYS)
This training offers you a detailed introdocution into the basic concepts of the OPC UA system and its interfaces. You will learn the terminology behind the abstract...
mu, fr, nl BE
mu, fr, nl BE

Corso in aula

Simotion programmering (MC-SMO-PM)
You will learn how to configure and start up the SIMOTION Motion Control system with the associated drives and visualization devices. The course also includes the...
sv SE
sv SE

Corso in aula

SINUMERIK 840D sl Start-up and Service (NC-84SLSIP)
This course teaches you how to configure the SINUMERIK 840D sl and it provides you with the knowledge required to create, test and start up special system...
en DE
en DE

Corso in aula

Certified PROFINET Network Engineer (IK-PNOCPNE)
Mit PROFINET hat die PROFIBUS Nutzerorganisation (PNO) einen offenen und herstellerübergreifenden Industrial Ethernet Standard für den Feldbereich definiert. Um die...
de DE
de DE

Corso in aula

SINUMERIK 840D sl service (NC-84SL-SK)
This course teaches you how to maintain and service a SINUMERIK 840D sl with operator interface SINUMERIK Operate and HMI advanced. You practice service in exercises on...
tr TR
tr TR

Corso in aula

SENTRON 3WL Air Circuit Breaker Service and Maintenance (LV-CBSERV)
The participants do learn about the construction, functions and operation of the SENTRON 3WL Air Circuit Breaker (ACB). The main focus of the course is to exchange...
nl NL
nl NL

Corso in aula

SIMATIC S7-1500 System, Service & Programming Plus Course (based on TIA Portal) / SIMATIC S7-1500 系统、维护与编程综合课程(基于TIA博途) (A7811)
This comprehensive course is about the characteristics of SIMATIC S7-1500 and TIA. It provides not only the entire information about design, installation, programming,...
en, zh CN
en, zh CN

Corso in aula

DCS: SIMATIC PCS 7 Basic ON AS (AS-PCS7B_AS)
TRAINING PROGRAMME ON PCS 7 V 9.0 Basic AS By doing exercises on original SIMATIC PCS 7 training units, you will implement software for the process automation of a plant...
en IN
en IN

Corso in aula

SIPROCESS GA700 OXYMAT 7 ULTRAMAT 7 CALOMAT 7 modulares System Bedienung und Wartung (SC-G-GA7)
General basics of commissioning, operation, diagnostics and calibration. General basics of commissioning, operation, diagnostics and calibration. Project...
de DE
de DE

Corso in aula

SINAMICS S120 - Parametrieren Safety Integrated (DR-S12-SAF)
In diesem Kurs lernen Sie Handhabung der antriebsintegrierten Sicherheitsfunktionen (drive based Safety Integrated). Sie kennen deren Anwendung und können sie mittels...
de DE
de DE

Corso in aula

Diagnostics and Optimization of Industrial Wireless LAN (IK-IWLANA)
The functionality and reliability of WLAN networks are always dependent on the structural environment as well as other sources of interference such as neighboring...
en BE
en BE

Corso in aula

TIA Portal Openness Programming 1 (DI-OPEN1)
TIA Portal Openness is the API or programming interface provided with the TIA Portal, with which you can efficiently automate engineering tasks without using the TIA...
de, mu, en, fr, nl BE
de, mu, en, fr, nl BE

Corso in aula

Programming Safety Related S7 PLC via STEP 7 Safety Advanced for SIMATIC TIA Portal (TIA-SAFETY)
The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. In this course, you...
en GB
en GB

Corso in aula

TIA-S7-1500-päivityskurssi (TIA-UPDATE)
Tämä kurssi on niille, jotka haluavat päivittää Classic Siemens SIMATIC osaamisensa TIA-portal puolelle. Kurssilla opit, miten eroavat toisistaan SIMATIC Manager- ja TIA...
fi FI
fi FI

Corso in aula

SIMATIC PCS 7 Service 1 (ST-PCS7SR1)
The course is designed for personnel whose main area of activity is the care, servicing and maintenance of existing installations with SIMATIC PCS 7 control systems. The...
en DE
en DE

Corso in aula

SINUMERIK 840D sl und 828D Programmieren mit SINUMERIK Operate (NC-SINOP-P)
In this course you will learn how to program part programs with DIN 66025, ShopMill and ShopTurn with selected high-level language commands as well as the creation of...
de DE
de DE

Corso in aula

Siemens SIMATIC NET Industriele Datacommunicatie met TIA Portal en OPC UA (NETTIAIDO)
Datacommunicatie over Industrial Ethernet/Profinet, benodigde software vervaardigen met gebruikmaking van TIA Portal. Voorkennis U beschikt over recente kennis en...
nl NL
nl NL

Corso in aula

SIMATIC - Motion Control no TIA Portal com S7-1500T (TIA-MC)
• Neste curso, você aprenderá a programar as funções de controle de movimento integradas nos controladores SIMATIC S7-1500 ou S7-1200 usando o TIA Portal. Os tópicos...
pt BR
pt BR

Corso in aula

SIMATIC WinCC SCADA im TIA Portal (TIA-WCCS)
WinCC Professional is the powerful SCADA system in the TIA Portal. Want to modernize or perform maintenance on your SCADA system or create a completely new SCADA system?...
de DE
de DE

Corso in aula

SINUMERIK 840D sl Messzyklen (NC-84SL-MZ)
Dieser Kurs behandelt die vielfältigen Einsatzmöglichkeiten der Messzyklen für prozessnahes Messen mit SINUMERIK 840D sl, für Fräs- und Drehmaschinen. Auch werden die...
de DE
de DE

Corso in aula

Instructie brandmeld- centrale [2x0,5 dag max 2x5 deeln.] (KOD-BIB1)
Na het volgen van deze bedieningstraining beschikt de deelnemer over alle noodzakelijke theoretische en praktische kennis om de brandmeldcentrale te bedienen. De...
nl NL
nl NL

Corso in aula

NEN 3140 Vakbekwaam persoon laagspanning [VP] (L-VP3D)
VP LAAGSPANNING conform Stipel Sectie 07 Certificatieschema Vakbekwaam Persoon Laagspanning. Deze cursus bestaat uit een theoretisch deel en een praktisch deel. Het...
nl NL
nl NL

Corso in aula

SINAMICS S120 - Commissioning and Service in TIA Portal - Basics (DR-S12-P1T)
In this course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Startdrive in the TIA Portal. You can adapt the parameters to the...
mu, fr, nl BE
mu, fr, nl BE
Contatto