SINAMICS V90 (DR-V90)

Obiettivi

  • This course is designed for Engineers and maintenance technicians who are not exposed to digitally controlled AC drive technology and further needs to work with Siemens make AC Drive SINAMICS V90.
Tipologia Corso in aula
Durata 3 giorni Full time
Lingua en

Gruppo target

  • Users, Commissioning / Sales/ Service /Maintenance Engineers of
  • Instrumentation / Electrical / Electronics Engineering.

Contenuti del corso

  • VFD working principle and getting familiar with the drive
  • Block diagram of AC Drive
  • Specifications, range, features and hardware details of SINAMICS V90
  • Block diagram of the product, terminal details
  • Understanding of Operator panel functions, key operation
  • Status LEDs on the drive
  • Parameter structure and quick commissioning procedure
  • Different control modes - speed control, Torque control, Position control
  • Basics of Positioning
  • Commissioning and monitoring the drive using software Sinamics V Assistant
  • Controlling the drive with different control modes
  • Internal Speed control, Internal position control (IPos)
  • Pulse train input (PTI) -Using S7 1200 PLC
  • Different positioning tasks, Using Motion control library in S7 1200 PLC
  • Electronic gear ratio, Real time tuning
  • Application examples, Fault diagnostics
  • Hands-on practice

Prerequisiti partecipante

  • Engineers in Electrical / Electronics Engineering

Download

Richiesta Corso SIE-learning

Compila i campi con i tuoi dati, il numero di partecipanti e la data desiderata

Contatto