My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

SIMATIC Service 1 in TIA Portal. Transizione 5.0 con attestazione finale superamento esame. (IT5P-TIA-SERV1)

Location and Start Start Duration Language
Milano MI, Italy
Jan 19, 2026 09:15 (UTC +1)
5 Seats Available
5 days it
5 days it
Milano MI, Italy
Mar 23, 2026 09:15 (UTC +1)
6 Seats Available
5 days it
5 days it
Milano MI, Italy
May 18, 2026 09:15 (UTC +2)
8 Seats Available
5 days it
5 days it
Milano MI, Italy
Jul 27, 2026 09:15 (UTC +2)
8 Seats Available
5 days it
5 days it
Milano MI, Italy
Sep 21, 2026 09:15 (UTC +2)
8 Seats Available
5 days it
5 days it
Contact