My Dashboard

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

Siemens SIMATIC WinCC OA Open Architecture Basic Course (ST-WCCOABA)

  • This five day course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is aimed at staff getting their first experience of WinCC OA.

Objectives

  • On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type Face-to-face training
Duration 5 days
Language nl

Target Group

  • De training is bedoeld voor software-architecten en -engineers die voor het eerst kennismaken met WinCC Open Architecture

Content

  • WinCC OA concepts
  • The managers
  • PARA module
  • GEDI module
  • Control programming
  • Animation of graphical objects / scripting
  • References of graphical objects
  • Panel topology
  • User / permission management
  • The alert concept
  • Alert and Eventscreen
  • Datapoint-groups
  • (Power)-configs
  • Complex graphical objects
  • Zooming and (de)cluttering
  • History-DB
  • Archiving and archive compression
  • Linking to the periphery
  • Mass-parameterization, multi language support
  • Variable Trend
  • Working with Scripts and Libs
  • Online-Backup
  • Emergency-Mode
  • Module 1 - Redundant Systems
  • Communication in WinCC OA
  • Requirements for "Hot-Standby" redundancy
  • Redundant WinCC OA-system in detail
  • Redu-switching in detail
  • Redundant LAN-Connections
  • Failure modes at redundant LAN-Connections
  • Priorities for system switching
  • Message logic: peripherals->WinCC OA
  • Module 2 - Distributed Systems

Prerequisites

  • Participating trainees should be PC literate, (MS Windows, keyboard and mouse skills) have PLC and network knowledge. A basic knowledge of programming is advantageous. Trainees should bring a suitable laptop or notebook. A training copy of the WinCC OA software will be installed on this PC as part of the training. A minimum specification for this PC is detailed in the note below.

Note

  • Note: The minimum hardware and software requirements for the PC that the trainee should bring to the course is:-
  • Processor Intel Pentium IV, 1,6 GHz (or better)
  • RAM 1GB
  • HDD >1GB free disk space
  • Monitor 1280 x 1024
  • Input Keyboard and mouse
  • Media DVD-ROM
  • Operating system Windows 7 / 8.1 (64 bit)
  • Optional Software Microsoft Excel 2007 / 2010 (32 bit)

Downloads

SIE-learning Training Request

Please provide us with your data, participants option and desired date

Contact