My Dashboard


My Profile

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Email:

|
  1. Online Training
  2. Drive Technology
  3. DR-G120 - Description

Online Training - SINAMICS G120 with STARTER (DR-G120)

Objectives

  • After the course you will be able to correctly commission the inverter
  • and adapt it to address the application. You will know suitable inverter functions
  • and parameter settings for a wide range of applications. You can make a data
  • backup, and taking the appropriate measures when faults occur.
Type Online-Training
Duration 5 days Full time
Language en

Target Group

  • Users, Commissioning / Service / Maintenance Engineers

Content

  • • Design and principle of operation of the SINAMICS G120 inverter.

  •  
  • HARDWARE:
  • • Control Unit CU
  • • Power Module PM
  • • Operator panels: BOP-2 and IOP/IOP-2
  • • Detailed Block diagram of AC Drive System

  •  
  • COMMISSIONING
  • • Operation of Drive through BOP-2/IOP/IOP-2
  • • BICO Technology concept
  • • Parameterization using STARTER software
  • • Online connection via Profibus, Profinet or mini USB cable
  • • Motor ID/Optimization

  •  
  • G120 FUNCTION & FEATURE
  • • Various Function Modules
  • • Setpoint channels
  • • Operation of drive with V/F control & Vector Control mode.
  • • Using various Data sets – CDS, DDS
  • • Free Function Blocks
  • • Inverter Functions in G120
  • - Automatic Restart
  • - Flying Restart
  • - Kinetic Buffering
  • - Vdc max Controller

  •  
  • PLC DRIVE COMMUNICATION
  • • Establishing Communication between Sinamics G120 & Simatic PLC (S7-
  • 300/S7-400/S7-1500) over Profibus or Profinet.
  • • PZD description (Send / Receive data)
  • • Diagnostics at Drive & PLC Side (Control word /Setpoint / Status word)
  • • Integrated project & Individual project data mapping wrt. defined PZD

  •  
  • DIAGNOSTICS
  • • Operating States, Alarms, and Fault codes
  • • Fault Diagnostics with Trace in Starter & other software / hardware options
  • • Control signals and signal interconnections
  • • Project Backup
  • • FW & Project Upgradation
  • • Hardware Replacement

  •  
  • DIGITALIZATION
  • • Web based control of SINAMICS G120 using Smart Access Module

  •  
  • HANDS ON
  • • Exercises defined based on topic explained.
  • • Hands-on practice on demo kit.

Prerequisites

  • Engineers in Electrical / Electronic Engineering with Power Electronics
  • Background

Note


  •  
  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING)
  • • A Desktop or laptop with Windows 7/10 OS and a stable internet
  • connection. (We recommend a data transfer rate of 5 Mbit/s.)
  • • Microsoft Teams platform for technical presentations
  • • TeamViewer platform for Hands-on

Fee

27,500 INR
18% GST additional on course fees

Downloads

Contact