My Dashboard

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Tel.: 0091-22-39663208

Email:

|
  1. Online Training
  2. Drive Technology
  3. DR-V90 - Description

Online Training - SINAMICS V90 (DR-V90)

Objectives

  • This course shows you how to handle the SINAMICS V90 inverter
  • using operating panel and V Assistant software. After the course you will be able
  • to commission and control the drive with different control modes. You will
  • understand positioning concepts and able to use them for different applications.
  • You can make data backup and taking appropriate measures when fault occur.
Type Face-to-face training
Duration 3 days Full time
Language en

Target Group

  • Users, Commissioning / Service / Maintenance Engineers

Content

  • • VFD working principle and block diagram of AC Drive

  •  
  • HARDWARE
  • • Specifications, range, features and hardware details of SINAMICS V90
  • • Understanding of Operator panel functions, key operation & status LEDs on the drive
  • • Block diagram of the product, terminal details

  •  
  • COMMISSIONING
  • • Operation of Drive through BOP
  • • BICO technology concept
  • • Parameterization using SINAMICS V-ASSISTANT software
  • • Online connection via Profinet or mini-USB cable
  • • Optimization / One Button Tuning / Real time tuning

  •  
  • V90 FUNCTION & FEATURE
  • • Controlling the drive with different control modes
  • a) Internal Speed control
  • b) Torque Control
  • c) Internal position control (IPos)
  • • Basic Positioning
  • • Electronic gear ratio

  •  
  • PLC DRIVE COMMUNICATION
  • • Establishing Communication between SINAMICS V90 & Simatic PLC (S7-1200/S7-1500) over PTI or Profinet.
  • • Pulse train input (PTI) –Using S7 1200 PLC
  • • PZD description (Send / Receive data)
  • • Diagnostics at Drive & PLC Side (Control word /Setpoint / Status word)

  •  
  • DIAGNOSTICS
  • • Operating states, Alarms, and Fault codes
  • • Fault Diagnostics with Trace in V-ASSISTANT and other hardware options
  • • Project Backup

  •  
  • HANDS ON
  • • Exercises defined based on topic explained.
  • • Hands on practice on demo kit.

Prerequisites

  • Engineers in Electrical / Electronic Engineering with Power Electronics Background

Note

  • TECHNICAL REQUIREMENT (ONLY FOR ONLINE TRAINING)
  • • A Desktop or laptop with Windows 7/10 OS and a stable internet connection. (We recommend a data transfer rate of 5 Mbit/s.& above)
  • • Team Viewer platform for Hands-on.
  • • Microsoft Teams platform for technical presentations.

Fee

16,500 INR
18% GST additional on course fees

Downloads

Contact