My Dashboard


My Profile

Contact

Siemens Ltd.

SITRAIN India,

Kalwa Works,

Thane Belapur Road, Airoli,

Opposite Airoli Railway Station

Navi Mumbai - 400708, Maharashtra

Tel.: 0091-22-39663208

Email:

|
  1. Online Training
  2. TIA Based Courses
  3. AS-OL-1200 - Description

Online Training - SIMATIC S7-1200 with STEP7 V16 (AS-OL-1200)

Objectives

  • To make participants aware and familiar with:
  • 1. SIMATIC S7-1200 automation system
  • 2. TIA portal V15 as engineering framework
  • 3. Basic programming concepts in TIA
Type Online-Training
Duration 4 days Everyday training will be conducted in 3 slots with 2 breaks in between.
Language en

Content

  • System Overview of SIMATIC controller family
  • SIMATIC S7-1200 family in detail
  • PLC Tags
  • Programming Blocks such as bit logic operations, timers, counters
  • Structured programming approach – effective programming using function
  • (FC) and function blocks (FB)
  • Concept of data-blocks (DB)
  • Concept of Organization blocks (OB)
  • Analog value processing in S7-1200
  • Troubleshooting & trace functionality

Prerequisites

  • Basic knowledge of automation technology.

Note

  • Hardware and Software to be used:
  • 1. Laptop or computer system with following configuration (recommended), with
  • SIMATIC STEP 7 Professional with TIA v15 installed:
  • Hardware / software Requirement
  • Processor Intel® Core™ i5-6440EQ (up to 3.4 GHz)
  • RAM 16 GB
  • Hard disk SSD with 50 GB free storage space
  • Operating system Windows 7 (64-bit)/ Windows 10 (64-bit)
  • Windows Server (64 bit)

Fee

27,500 INR
18% GST additional on Course fee

Downloads