My Dashboard

Sitrain - Training Center

Contact

Siemens Ltda
Avenida Mutinga, 3800
Pirituba - São Paulo - SP - Brasil
CEP 05110-902
Phone.: 0800 773 73 73
Email:

|
  1. SITRAIN Canada
  2. SINUMERIK CNC Automation System
  3. NC-84DPL-C - Description

SINUMERIK 840D PL Commissioning (NC-84DPL-C)

  • This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6 Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.

Objectives

  • Upon completion of this course, the student shall be able to:
  • Back-up and restore all data to the MMC-103 / PCU-50, using Symantec GHOST software.
  • Access and interpret the control's status displays for troubleshooting purposes.
  • Analyze system messages, alarm messages, and LED indications to identify failures.
  • Set and/or adjust specific machine data in the control.
  • Optimize a closed loop position control system.
Type Face-to-face training
Duration 4.5 days
Language en

Target Group

  • This course is for maintenance personnel of CNC machines that utilize the SINUMERIK 840D / 810D
  • controls, using the MMC-103 or PCU-50 Operator Interfaces. Personnel using the MMC-100.2 or HT-6
  • Operator Interfaces are urged to contact Siemens Customer Training prior to enrolling in this class.

Content

  • Initialization of the control
  • Initialization of the digital servo system
  • System data back-up and restoration
  • PLC User program back-up
  • Interface signals and status display function
  • Axis position control
  • Spindle control
  • Identifying OEM generated alarms and operator messages
  • NC Auxiliary functions
  • Identification and setting of 611-D module and motor data in the 840D
  • Diagnosis of servo problems in the 840D

Downloads

Contact