My Dashboard


My Profile

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

HMI con SIMATIC WinCC Unified. Transizione 5.0 con attestazione finale superamento esame. (IT5P-TIA-UWCCM)

  • SIMATIC WinCC Unified is the new visualization system in the TIA Portal. The system convinces through the use of native web technologies, which are introduced to you in this course. You will also learn the high degree of openness through high-performance interfaces. Learn how to use WinCC Unified and the new Unified Comfort Panels and get a personal impression of the performance of new devices. The training is aimed at first-time users of WinCC Unified and Unified Comfort Panels. The elementary basics and configuration steps are taught. Only general knowledge of automation technology is advantageous. The course requires a final examination, which is deemed passed if a minimum of 8 out of 10 points is achieved. Only in this case will a pass certificate be issued with the final result

Objectives

  • After attending the course, you can:
    • Design TIA Portal faceplates and create simple dynamizations
    • Efficient configuration through the use of faceplates (screen window technology)
    • Create screen navigation (screen window technology)
    • Configure alarms and messages
    • Access S7 controllers
Type Face-to-face training
Duration 3 days
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Service personnel
  • Operators
  • Maintenance personnel

Content

  •  
    • System overview
    • Getting to know the configuration user interface of the engineering system
    • Creating and editing projects
    • Downloading the project to the HMI device
    • Creating screens and screen navigation
    • Using system functions and schedulers
    • Getting to know and creating faceplates
    • Creating the user administration
    • Configuring data logging and alarm logging including logs
    • Using recipes

  • The theoretical knowledge will be deepened with numerous practical exercises on a TIA system model. This consists of a SIMATIC WinCC Unified operator control connected to a SIMATIC S7-1500 automation system and a conveyor model.

Prerequisites

  • Basic knowledge of automation systems.
  • Knowledge of automation system SIMATIC S7-1500 is recommended.

Note

  • This course is also available in Virtual Classroom mode: E-UWCCM.
  • The follow-up course TIA-UWCCPC is available for further information on the use of SIMATIC WinCC Unified as SCADA.
  • DECRETO ATTUATIVO AGOSTO 2024
  • Spesa Trainata Transizione 5.0.
  • Transizione digitale B.11

Downloads

Contact