My Dashboard


My Profile

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SINUMERIK Programming 2 (Face-to-face Training) (NC-PRO2)

  • In this course you will learn how to program machine tools for complex components.

Objectives

  • Your tasks will include programming machine tools to manufacture complex components.
  • After the course, you will be able to create part programs based on workpiece drawings. You will program line-oriented using G-code and the ShopMill and ShopTurn graphical user interfaces. You will also use selected high-level language commands. You will also be able to create the user program.
Type Face-to-face training
Duration 5 days
Language de

Target Group

  • Programmers

Content

  • SINUMERIK system overview, configuration variants
  • Operating modes, operating areas, operating elements
  • File system, editor
  • Programming with DIN 66 025 and selected high-level language commands or
  • Programming with Shopmill/Shopturn and selected high-level language commands
  • Subroutine technology
  • Coordinate systems and FRAME concept
  • Tool corrections
  • Variables, calculation parameters and system variables
  • Program jumps and control structures
  • Macro technique
  • Programming with standard cycles
  • Data backup of programs
  • Safe static tilting of a rotary axis (B axis)
  • Main and counter spindle programming (6 sample cases)
  • Practical programming exercises on training devices

Prerequisites

  • It is recommended that the NC-PRO1 course be taken prior to this course.

Note

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
  • With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

  • This course is suitable for users of the Siemens SINUMERIK ONE, SINUMERIK 828 and SINUMERIK 840D sl control systems. The user interface is the same in each case.
  • This course is the successor to the NC-SINOP-P course. The content is comparable and updated.

Downloads

Contact