My Dashboard


My Profile

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

Switching & Routing in Industrial Networks con SCALANCE X (IK-SWIROS)

  • An industrial or industry-related environment without Ethernet is no longer conceivable. A high degree of reliability and sufficient capacities are demanded from hard-wired industrial networks. At the same time, a secure connection of these Ethernet networks to an existing network structure as well as the seamless integration into a corporate network is highly required. In the Switching part of the course you will learn switched network solutions and how they connect to real-time-capable systems in theory and in practice. The Routing section will teach you the fundamentals and knowledge required for planning, configuring, and operating network solutions in industrial environments, which are structured by routing, and their connection to company networks. You will become familiar with the special requirements of routing solutions in industry and the required fundamentals of IP communication, static routing, routing protocols, and redundancy mechanisms. The course includes ample time for practical exercises, diagnostics, and troubleshooting.

Objectives

  • After attending the course, you can:
    • Identify the differences between Ethernet and Industrial Ethernet topologies
    • Use IPv4 and IPv6 (addressing, data exchange, important protocols)
    • Implement Redundancy Protocols (MRP, HRP, Standby Redundancy Protocol, RSTP, Passive Listening, HSR, and PRP)
    • Create e Network Segmentation with VLANs
    • Configuring static routing outer redundancy (VRRP) and dynamic routing (RIP, OSPF)
    • Diagnostics and troubleshooting typical errors
Type Face-to-face training
Duration 5 days
Language it

Target Group

  • Plant Engineers
  • Control Engineers
  • System Engineers
  • Commission Engineers
  • Application Engineers
  • Operations or IT Network Engineers
  • Facility Managers
  • Project Engineers

Content

  • Switching:
    • Comparison of Ethernet and Industrial Ethernet
    • Typical topologies
    • Redundancy mechanisms (MRP, HRP, Standby Redundancy, Protocol, RSTP, Passive Listening, HSR, PRP)
    • Network segmentation with VLANs
    • Special industrial functions
    • Diagnostics and troubleshooting
  • Routing:
    • IPv4 basics (addressing, data exchange, important protocols)
    • Static routing
    • Router redundancy (VRRP)
    • Dynamic routing (RIP, OSPF)
    • Diagnostics and troubleshooting

  • Theoretical knowledge will be deepened with numerous practical exercises on SCALANCE devices.

Prerequisites

  • Basic knowledge of the operating principles of the ISO/OSI model.

Note

  • You can prepare for this activity through the SIE-learning 4.0 SIE-ETHBA preparatory courses.
  • At the end of the course you can deepen the topics covered through our SIE-learning 4.0 : SIE-CYBSEC, SIE-SECROU.

Downloads

Participant feedback

We ask the participants in our training to evaluate it on a set of criteria. Their average feedback on the “overall satisfaction” we publish for your information.

full starfull starfull starfull starfull star (4.8 of 5 for 4 ratings)
Contact