My Dashboard


My Profile

Yhteystiedot :

Tarvonsalmenkatu 19, Espoo

Derby Business park


Koulutuspäällikkö:

Mr. Jari Rintala

Puh. +358 (10) 511 3794


Asiakaspalvelukeskus

Puh. +385 (10= 511 3100


Email:

Certified WinCC OA Basic Training (WINCCOA BASIC)

  • This one-week instructor-led course provides trainees with the knowledge and skills necessary to successfully design and build a WinCC OA application. It is the base for all other WinCC OA trainings / workshops.

Objectives

  • On completion of this course the trainee will be able to produce a simple application and modify existing applications.
Type Face-to-face training
Duration 5 days
Language en

Content

  • • WinCC OA concepts: The managers, PARA module, GEDI module
  • • Control programming
  • • Animation of graphical objects / scripting
  • • References of graphical objects
  • • Panel topology
  • • User / permission management
  • • The alert concept
  • • Alert- and event screen
  • • Data point groups
  • • (Power)-configs
  • • Complex graphical objects
  • • Multi language support
  • • Zooming and (de)cluttering
  • • History-DB
  • • Archiving and archive compression
  • • Linking to the periphery
  • • Mass-engineering of configuration data
  • • Variable trend
  • • Working with scripts and libraries
  • • Online-Backup
  • • Emergency mode
  • • Module 1 – Redundant systems: communication in WinCC OA, requirements for „Hot-Standby“ redundancy,
  • WinCC OA system in detail, redu-switching in detail, redundant LAN-connections, failure modes in redundancy, LAN-connections,
  • priorities for system switching, message logic: peripherals → WinCC OA
  • • Module 2 – Distributed systems

Prerequisites

  • Participating trainees should be PC literate (MS Windows, keyboard and mouse skills), have PLC and network knowledge. A basic
  • knowledge of programming is of advantage.

Note

  • Trainees should bring a suitable laptop. A training copy of the WinCC OA software will
  • be installed on this notebook as part of the training. A minimum specification for this PC is detailed in the note below..
  • Export control: AL :N / ECCN: N
  • WinCC OA only supports 64bit-operating systems! Hardware and software, except for WinCC OA, are not provided and must be
  • brought by the participant. The minimum hardware and software requirements are as follows:
  • • Processor Intel Core i3 / i5 / i7 with 2.2 GHz or similar
  • • RAM 4 GB
  • • HDD 5GB free disk space
  • • Graphic 1280 x 1024
  • • Input Keyboard, mouse and USB-port (required)
  • • Operating system Windows 10 CB Version 20H2, LTSC Version 2019, Windows Server 2019,
  • RedHat Enterprise Linux 8 64bit, Oracle® Linux 8.3, SIMATIC Industrial OS 2.2,
  • Docker-Version 20.10.3 with Debian 10 Buster
  • • Optional VMware Cluster (HA) ESXi 7.0 Update 1*
  • (supported by all operating systems which are mentioned above)
  • • Optional software Microsoft Excel 2016, Excel 365 1912
  • (Only 32bit Excel versions can be used for the WinCC OA Excel-report.)

Downloads

Contact