OPC UA is an open standard for horizontal machine-to-machine communication (M2M) and vertical communication from machine to cloud. It is manufacturer- and platform-independent, supports extensive security mechanisms and can be optimally combined with PROFINET in a common Industrial Ethernet network.
This training teaches you the basics of OPC UA and enables you to use OPC UA with SIMATIC Controllers.
Objectives
You can configure SIMATIC S7-1200 and S7-1500 Controllers as OPC UA servers and program OPC UA clients in SIMATIC S7-1500 Controllers. You also know Companion Specifications and can implement them with SiOME or create your own information models.
Are you looking for a course that dives deep into the OPC UA specification and is not limited to controllers? Then take a look at our OPC UA System Course.