Mit dashboard

Kundeinformation
Tlf.: +45 4477 4477
Fax: +45 4477 4016
E-Mail:

PI Advanced Flow Service Training - ClampOn (AST-FUC)

Målsætninger

  • This 1-day course is focusing on the technology, commissioning and troubleshooting issues for the flow technology. The course includes hands-on training and troubleshooting exercises. This is a great opportunity to discuss these flow applications etc. in an open forum with other experienced participants and Technical Support Specialists from the Flow Center of Competence in Sønderborg, Denmark.
  • NOTE: This course can be booked individually but is also part of a two week training program.
Type Face-to-face-uddannelse
Varighed 1 dag
Sprog en

Målgruppe

  • Internal Siemens Service Engineers
  • Service Partners
  • Solution Partners

Indhold

  • The course mainly covers the following:
    • SITRANS FS230
    • SITRANS FST020
    • SITRANS FUS1010
    • SITRANS FUP1010
  • Furthermore the following will also be mentioned:
    • SITRANS FUG1010
    • SITRANS FUH1010
  • The course includes these key aspects:
    • Installation and commissioning
    • Maintenance
    • Failure search and field service
    • Troubleshooting
    • Hands-on exercises
    • Verifications and re-calibration
    • Repairable and non-repairable systems
    • Repair locations
    • Spares

Deltagerkrav

  • Participation in PS T-3 training or equivalent is required.
  • In addition experience and a thorough knowledge of the product(s), incl. menu structure and commissioning is necessary.

Gebyr

300 EUR

Downloads