Mit dashboard

Kundeinformation
Tlf.: +45 4477 4477
Fax: +45 4477 4016
E-Mail:

|
  1. IK-WLANADV - Beskrivelse

Diagnostics and Optimization of Industrial WLAN (IK-WLANADV)

  • The functionality and reliability of WLAN networks are always dependent on the structural environment as well as on other sources of interference such as neighboring wireless applications. Due to these fuzzy, locally individual and at all times changing environmental parameters, WLAN solutions - unlike wired networks - are not 100% predictable. There is always the possibility that adaptations must be made during the commissioning and operation of wireless networks. Especially in industrial applications, where availability and reliability of a network play central roles, it is crucial to understand that industrial WLANs can only be diagnosed and optimized through a holistic approach. In this course, participants will learn about the techniques and methods for diagnosing industrial wireless networks as well as for eliminating interference and error sources.

Målsætninger

  • After the training, participants can properly assess wireless signals. Furthermore, participants will be familiar with the available tools and know which parameters can be adapted to ensure the required performance of the network.
  • Practical exercises as well as corresponding checklists complete the course.
Type Face-to-face-uddannelse
Varighed 2 dage
Sprog en

Målgruppe

  • Technical sales personnel
  • Industry: Planners, commissioning engineers, configuration engineers, service/maintenance personnel
  • IT: Network planners and administrators

Indhold

  • Introduction to holistic diagnostics
  • Clarification or repetition of technical terms
  • Preparation and survey of the physical structure
  • Introduction to wireless field diagnostics
  • Procedure for device diagnostics
  • Introduction to network diagnostics
  • Comprehensive exercises

Deltagerkrav

  • Knowledge in accordance with the course "Wireless LAN in Industrial Networks": Participants must be very familiar with topologies, transmission methods, addressing and transport of data, and ideally possess practical experience in the field of industrial WLANs.
  • Knowledge of the ISO / OSI model as well as the functionality of common network devices.

Gebyr

7.500 DKK

Downloads

Kontakt