Udskriv side

SIMOTION Programming (MC-SMO-PRG)

  • Beskrivelse
  • Datoer og registrering

Kort beskrivelse

  • This course is directed at users in the fields of configuring, programming and commissioning of SIMOTION. The programming course will enable the participant to structure and generate and put in operation complex motion control programs, using MCC-charts and Structured Text. Starting from the technologies Positioning and gearing the creating of cams and coupling axis using cams is one main focus. Additionally the communication to other systems like UDP or OPC will be discussed.

Målgruppe

  • Programming engineer, Commissioning engineer, Project design engineer

Indhold

  • Introduction to create user programs in Structured Text (ST)
  • Define variables and data structures in ST-units
  • Creating reusable subprograms(FC and FB)
  • Programming commands for Motion control sequences
  • Creating cams using CAM EDIT and system functions
  • Overivew communication using OPC and UDP
  • Practical exercises using different examples of applications

Deltagerkrav

  • The course is based on the knowledge acquired in the system course MC-SMO-SYS

Type

Face-to-face-uddannelse

Varighed

5 dage

Sprog

en

Gebyr

18.000 DKK
 
© Siemens AG 2009 - 2019 -
Virksomhedsoplysninger | Politik om beskyttelse af personlige oplysninger | Vilkår for anvendelse | Digitalt id