My Dashboard

Please use our Support Form for your request.

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)


To find your regional training contact for booking, please click here.

SINAUT ST7 Training 2020 (IK-TC-ST7)

Objectives

  • Participants will be able to structure, parameterize and start up the SINAUT ST7 telecontrol system.
Type Face-to-face training
Duration 3 days
Language de

Target Group

  • Programmers
  • Commissioning Engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel

Content

  • System properties of SINAUT ST7
  • Installation guidelines and configuring aids
  • Startup of TIM, CPs (TIM1531, CP1542-SP-1 IRC, CP1243-8 IRC), modems or router
  • Network examples and network configuring
  • Configuring SINAUT ST7 in TIA Portal
    • Basic configuration of TIM/CP (Device Configuration)
    • Configuration of SINAUT ST7 connections
    • Time synchronization
  • Configuring of the telecontrol program in DataPoint Editor (TD7onTIM)
  • Configuring of the telecontrol program for CPU S7-1500 or S7-300/400 (TD7onCPU)
  • Loading the SINAUT configuration
  • Commissioning of a SINAUT System
  • Migration from SINAUT ST7 in STEP7 Manager into TIA Portal
  • Splitting SINAUT ST7 projects in TIAP
  • Exercise examples for simple system configurations with Ethernet-based networks such as 2G/4G or fiber optic, as well as redundant connections; optionally / if required also dedicated lines, dial-up networks and radio
  • Diagnostics concept and SINAUT remote programming/remote diagnostic (PG routing)
  • Presentation of the SINAUT ST7cc control center system and the Scada Connect Software SINAUT ST7sc
  • Configuring and startup of the SINAUT ST7cc control center system using a multi-stage exercise

Prerequisites

  • Knowledge of the STEP 7 programming language as well as experience in handling the programming device are required. Knowledge of WinCC is recommended

Note

  • We also offer training for the European and American markets.

  • DNP3 Training (IK-TC-DNP3)
  • IEC 60870-5-101/104 Training (IK-TC-IEC)

Downloads

Contact