My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

Learning Journey - SIMATIC Programmieren 2 in TIA Portal (TIA-PRO2-LJ)

Location and Start Start Duration Language
Virtual Classroom, Germany
16. Feb 2026 08:00 (UTC +1)
7 Seats Available
40 hours de
40 hours de
Virtual Classroom, Germany
22. Jun 2026 08:00 (UTC +2)
8 Seats Available
40 hours de
40 hours de
Virtual Classroom, Germany
16. Nov 2026 08:00 (UTC +1)
8 Seats Available
40 hours de
40 hours de
Contact