My Dashboard


My Profile

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SINUMERIK ONE/ 840D SL NC Advanced Programming / SINUMERIK ONE/840D SL NC高级编程 (T8409)

Objectives

  • This course supplies the knowledge of deep NC programming of SINUMERIK ONE/ 840D SL for the programmer and commissioning or maintenance personnel. It is very helpful to understand the complex functions in the NC program.
Type Face-to-face training
Duration 5 days
Language zh

Target Group

  • Experienced programmer, Commissioning engineer, Service personnel, Maintenance personnel for SINUMERIK ONE/ 840D SL

Content

  • System Variables
  • Definitions-- GUD and Macro
  • Flexible NC programming - indirect programming, Arithmetical command etc.
  • Program jumps, control structures, REPEAT loop
  • Spline Interpolation, compressor, involute
  • Fixed stop
  • Multi-Channel programming
  • Coupling programming
  • Kinematics Transformations
  • Basic 5-Axis programming
  • Cycle800
  • Synchronization actions
  • System variable of FRAMEs
  • Subroutine calling with parameters
  • Interrupt routines / reposition
  • Practical programming exercises on training demos

Prerequisites

  • Completion of course T8408

Fee

7,500 CNY

Downloads

Image

The program (VEE Lab) was excellent. The practical exercises were very well implemented. The content was also very good. From the explanation of the TIA portal to more and more challenging exercises, everything was included. I also found it good to work on the self-study modules after each live module. So you could internalize the taught material again and apply it in the small exercises. The trainer was very helpful. He was able to answer questions immediately and well. "

Andre Ackermann, Technical Support

Contact