My Dashboard


My Profile

Please use our Support Form for your request.

SITRAIN Customer Information
Tel.: +49 (0)911-895-7575
Fax: +49 (0)911-895-7576
E-Mail:

Registration Guideline (PDF download)
Booking Guideline (PDF download)
Booking for Others Guideline (PDF download)


To find your regional training contact for booking, please click here.

Kommunikation mit SENTRON-Komponenten (LV-COM)

Objectives

  • The course covers the possibilities and advantages of communication with SENTRON components via bus systems. It focuses on 3WL and 3VA circuit breakers as well as 7KM PAC measuring devices.
  • Participants learn how the devices integrate into automated environments and can be effectively commissioned and parameterized using the software powerconfig.
  • In addition to this, communication options in the area of manufacturing and process automation (TIA Portal V14) are considered and demonstrated in practice.
Type Face-to-face training
Duration 2 days
Language de

Target Group

  • Planning
  • Implementation
  • Sales
  • Operation

Content

  • Opportunities and advantages of communication with SENTRON components (circuit breakers, measuring devices) and sample applications
  • Connection of the COM modules of the circuit breakers and measuring devices via PROFIBUS DP, Profinet, MODBUS RTU and MODBUS TCP/IP
  • powerconfig software for the commissioning and parameterization, data exchange with SENTRON communication components, hardware requirements
  • Data exchange in the manufacturing and process automation on the S7 PLC level (e.g. S7-1200, S7-1500) with TIA Portal and/or Energy Suite (power monitoring)
  • Extensive practical demonstrations and exercises on an example switchboard and on training cases

Prerequisites

  • Succesful comletion of LV-CBMAIN or LV-CBPROJ training
  • Basic knowledge of bus systems (e.g. PROFIBUS DP, PROFINET)

Downloads