My Dashboard

Please use our Support Form for your request.

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)


To find your regional training contact for booking, please click here.

|
  1. Location Guide
  2. NB4-TC

Your guide for planning your stay in Nuremberg-Moorenbrunn

Overview

  • Course location
  • Contact person
  • Travel and accommodation
  • Details
  • Cancellation

Course location

Siemens AG
SITRAIN - Digital Industry Academy
Gleiwitzer Straße 555
90475 Nürnberg

 

Contact person

SITRAIN Customer Service Nuremberg
Phone: +49 (0) 911 895 75 75
e-mail: sitrain.nbg.aud@siemens.com

Site plan

Travel and accommodation

Travel

Public transport from the main train station
- with the underground line "U1" from "Nürnberg Hauptbahnhof" to "Langwasser-Mitte"
- change to bus line 57
- drive to station "Moorenbrun-Feld" 
The NBG M location is on the other side of Gleiwitzer Straße

Parking
Please park at the Siemens employee parking lot (turn right at the second traffic light after exiting the A6 or follow the signs on site). On the first day of the course, please walk from the parking lot along the main street to the main gate (see red marked footpath on the site plan).

Registration
On the first day of the course, please register at the main gate (entrance one on the site plan, presentation of your course invitation). There you will receive a guest ID with which you have direct access to the Siemens premises/training center via the turnstile (entrance two on the site plan) at the employee parking lot.

Accommodation

For hotel recommendation please have a look at the next pages or call the agency for hotel services (data see below-mentioned).
Please consider that Nuremberg is an exhibition center. Therefore, book early!

Landgasthof Hotel Gentner
Bregenzer Str. 31
90475 Nürnberg-Moorenbrunn
Phone: +49 (0) 911/8007-0
Internet: Landgasthof Hotel Gentner


Congress Hotel Mercure
Muenchener Str. 283
90471 Nürnberg
Phone: +49 (0) 9 11/94 65-0
Internet: Congress Hotel Mercure


Hotel Arvena Park
Görlitzer Str. 51
90473 Nürnberg-Langwasser
Phone: +49 (0) 9 11/89 22-0
Internet: Hotel Arvena Park


Ringhotel Loew's Merkur
Pillenreuther Straße 1
direkt am Hauptbahnhof
90459 Nürnberg
Tel.: +49 (0)9 11 994 33-0
Internet: Ringhotel Loew's Merkur

 

Further information and addresses about hotels, inns, etc. can be obtained from 
the Nuremberg Congress and Tourism Center 
Phone +49 (0) 9 11/23 36-0
Internet: Hotel overview

 

 

You book your hotel room fast, comfortable and cost-free with the agency for hotel services.

>> Booking form

Please send the full form to:
Fax-Hotline: +49 (0)180 5 911 093*

For telephone advice:
Hotline: +49 (0)180 5 911 092*

E-Mail to:
siemens@seminar-reisen.com

(*Please ask your provider concerning the connection charges.)

The listed choice of hotels resulted solely from the close distance between hotel and training-center.
As Siemens does not have a contractual agreement with the listed hotels we can not take any responsibility for its quality.

 

Details

Classes
Unless otherwise noted in your invitation.
Start: Monday - Friday 08:30 a.m. CET
End:  Monday - Thursday approx. 16:30 p.m.
         Friday: approx. 13:30 (after coordination in the course with your trainer)



Lunch
You will receive a free lunch per course day. 
Lunch, water and coffee are available for free. Other beverages can be purchased for a small fee.

Cancellation

If you will not be able to participate, please do not forget to send in your written cancellation.
Please consider our terms and conditions which you find here.

We wish you a pleasant and successful stay!

Contact