My Dashboard


My Profile

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

SIMATIC Programming 2 in TIA Portal (Online Training) (TIA-PRO2)

Location and Start Start Duration Language
Virtual Classroom, Germany
13.04.2026 08:30 (UTC +2)
4 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
08.06.2026 08:30 (UTC +2)
7 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
29.06.2026 08:30 (UTC +2)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
13.07.2026 08:30 (UTC +2)
9 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
03.08.2026 08:30 (UTC +2)
12 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
31.08.2026 08:30 (UTC +2)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
21.09.2026 08:00 (UTC +2)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
05.10.2026 08:30 (UTC +2)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
19.10.2026 08:30 (UTC +2)
12 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
26.10.2026 08:30 (UTC +1)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
23.11.2026 08:30 (UTC +1)
11 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
07.12.2026 08:30 (UTC +1)
8 Seats Available
5 days de
5 days de
Virtual Classroom, Germany
14.12.2026 08:00 (UTC +1)
8 Seats Available
5 days de
5 days de
Image

The trainer showed the participants how to use the TIA Portal very well and in a very practice-oriented manner. Despite the online course, the exercises were excellent to perform and try out."

Daniel Buß, Project planner and drive configurator 

Contact