My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

|
  1. Learning Journeys
  2. TIA-PRO1-LJ - Dates and Registration

SIMATIC Programmieren 1 in TIA Portal (Learning Journey) (TIA-PRO1-LJ)

Location and Start Start Duration Language
Virtual Classroom, Germany
Mar 16, 2026 08:30 (UTC +1)
7 Seats Available
40 hours de
40 hours de
Virtual Classroom, Germany
May 12, 2026 08:30 (UTC +2)
6 Seats Available
40 hours de
40 hours de
Virtual Classroom, Germany
Aug 17, 2026 08:30 (UTC +2)
7 Seats Available
40 hours de
40 hours de
Virtual Classroom, Germany
Oct 19, 2026 08:30 (UTC +2)
8 Seats Available
40 hours de
40 hours de
Image

The program (VEE Lab) was excellent. The practical exercises were very well implemented. The content was also very good. From the explanation of the TIA portal to more and more challenging exercises, everything was included. I also found it good to work on the self-study modules after each live module. So you could internalize the taught material again and apply it in the small exercises. The trainer was very helpful. He was able to answer questions immediately and well. "

Andre Ackermann, Technical Support

Contact