My Dashboard

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)

Online-Training - SINAMICS S120 - Parameterizing and Commissioning in the TIA Portal (DR-S12-PMT)

  • In this online-course you learn to put the converter system SINAMICS S120 into operation using the PC-tool Startdrive in the TIA Portal. You can adapt the parameters to the respective application and perform diagnostics in case of a fault.

Objectives

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software Startdrive in TIA Portal.
  • Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software Startdrive in the TIA Portal. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
  • You will deepen your theoretical knowledge through numerous practice-oriented exercises in our remote learning environment with SINAMICS S120.
Type Online-Training
Duration 5 days
Language en

Target Group

  • Commissioning Engineers

Content

  • Design and functional principle of the converter system SINAMICS S120:
    • Control unit, line infeed and motor modules
    • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software Startdrive in the TIA Portal:
    • Online connection via PROFINET and Ethernet
    • Project structure: drive objects and drive components
    • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace function
  • Introduction to positioning and Safety Integrated
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Consolidation of the contents through practice-oriented exercises in the remote learning environment with SINAMICS S120.

Prerequisites

Note

  • If you like to use Software STARTER we recommend the course DR-S12-PM with apart from that same content.
  • You find additional information about commissioning in the courses DR-S12-OPT, DR-S12-CHA and DR-S12-SAF.

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. Here you will find web-based trainings on SINAMICS Converters as well as other topics such as SIMATIC Motion Control and many more. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

Downloads

Contact