My Dashboard

Please use our Support Form for your request.

SITRAIN Customer Support
Tel.: +49 (0)911-895-7575
E-Mail:

Registration Guideline (PDF download)


To find your regional training contact for booking, please click here.

SINAMICS S120 - Diagnostics and Service with STARTER (DR-S12-DG)

  • In this course you learn to determine the cause of faults and resolve them. You can also perform changes of the parameterization.

Objectives

  • You are responsible for reliable operation of the SINAMICS S120 drive system. If faults occur, then these should be resolved in the shortest possible time and operation resumed.
  • In this course, you will learn how to correctly and safely handle SINAMICS S120 drives when a fault occurs. Based on various scenarios, you will practice suitable measures such as data backup, replacing components and recommissioning.
  • After the course, you can determine the cause of faults and resolve them faster. When changes are made to the plant or system, you are also in a position to adapt the parameterization.
Type Face-to-face training
Duration 5 days
Language en

Target Group

  • Service personnel
  • Maintenance personnel

Content

  • Design and principle of operation of the SINAMICS S120 converter system:
    • Control module, infeed and power units
    • Motor, encoder and DRIVE-CLiQ interfaces
  • Data backup and diagnostics using:
    • STARTER software
    • BOP operator panel and web server
  • Determining the signal flow in the setpoint channel
  • Internal interconnections to PROFIBUS and PROFINET
  • Procedure when troubleshooting and recommissioning
    • Checking the operating state and enable signals
    • Analysis of alarms and fault messages
    • Read-out of the diagnostics memory
    • Tracing signals using the trace function
    • Test operation using the control panel and measurement functions
  • Typical power unit, motor, encoder and cable faults
  • Procedure when replacing:
    • Control module, power unit, motor and encoder
    • Components with safety functions Safety Integrated
  • Practical exercises on training equipment with SINAMICS S120 in the booksize format

Note

  • Additional information regarding diagnostics at chassis and cabinet units is provided in course DR-S12-CHA.

Downloads

Contact