Mein Dashboard

SITRAIN Kundenservice
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)

Network Monitoring & Configuration SINEC NMS with RUGGEDCOM (RC-SNCNMSP)

  • The complexity and number of devices in Ethernet-based industrial networks are constantly increasing due to growing requirements. Failure of devices in such networks may result in downtime and the disruption of critical services. To minimize downtime and its associated costs, transparency and a continuous monitoring of the network is crucial. Additionally, manual setup and management of device and firewall-/NAT configurations as well as firmware updates can be inefficient and error prone. SINEC NMS is a central solution for monitoring a wide range of different devices in a network as well as for configuration and management of the RUGGEDCOM network portfolio.

Ziele

  • In this course, participants will learn how to use the network monitoring and management system SINEC NMS to monitor, document and configure their network from a central location, as well as to plan, implement and maintain their network monitoring solution. Through in-depth practical exercises you will put the theoretical knowledge into practice.

  • At the end of the course, you will be familiar with the requirements and solutions for monitoring and managing industrial networks with SINEC NMS, and you will be able to monitor, document and configure industrial networks with SINEC NMS.
Typ Präsenztraining
Dauer 3,5 Tage
Sprache en

Zielgruppe

  • Protection Engineers
  • Control Engineers
  • Railway Communications System Engineers
  • Commissioning Engineers
  • Application Engineers
  • Service and Maintenance Personnel
  • OT and IT Network Engineers
  • Technical Sales Personnel

Inhalte

  • Fundamentals of network monitoring
  • Documentation and inventory of networks to create transparency
  • Detection and diagnostics of network events
  • Customized and clear depiction of the monitored network
  • Evaluation and optimization of the network performance
  • Monitoring of third-party devices (manufacturer-independent network monitoring)
  • Central user management with UMC (User Management Component)
  • Integration of the network monitoring data with external systems
  • Implementation of policy-based network configurations with SINEC NMS
  • Central Firewall- and NAT-Management
  • Network monitoring with multiple SINEC NMS Operations
  • Practical exercises

Teilnahmevoraussetzung

  • Knowledge in accordance with the course “Ethernet Fundamentals in Industrial Networks”: You should be familiar with topologies, transmission methods, addressing and transport of data, and understand the associated technical vocabulary. It is also helpful to be familiar with the functionality of routers and switches, as well as the OSI reference model.

  • To prepare for the training, please work through the WBT Data communication with Industrial Ethernet.

Hinweise

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course.
  • With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

  • Certification (Siemens CPIN-LEVEL)
  • After the training course, you have the opportunity to become certified as "Siemens Certified Professional for Industrial Networks – Monitoring and Configuration". The certification examination takes place at the end of this training. As an option, the examination may be taken at a later time.


  • Please note that before the examination you have to identify yourself by showing a valid photo identification.

Downloads

Kontakt