Mein Dashboard


Mein Profil

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)
Leitfaden für die Buchung (PDF download)
Leitfaden für Buchung für Andere (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

Totally Integrated Automation in the Digital Enterprise - Automatic execution of engineering tasks (DI-AUTOEN)

Kurzbeschreibung

  • Digital Enterprise, your path to Industry 4.0 - discover your possibilities. The target group of these course is comprised of configuration engineers, project planners and programmers working for medium-size and large-scale industrial companies, who deal with the automatic execution of engineering tasks. This includes the generation of PLC programs and HMI visualizations.

Ziele

  • Today's technologies are so complex that, in order to keep up to date, it is almost essential for the training to be performed on the software and the associated training devices.
  • This course gives you an overview of Totally Integrated Automation in the Digital Enterprise as your way towards Industry 4.0 and an overview about the interaction of the various software packages, so that you will be able to assess them after completing the course.
  • The objective of the course is to achieve higher efficiency in the creation of PLC code and HMI visualizations for modular machines. This is achieved by:
    • The automatic execution of repetitive processes for identical functions
    • A code that can be generated more quickly and more reliably for the same processes
    • Reducing the engineering effort demanded by user interfaces, while standardizing the visualization across the plant
    • Automatically generating and creating the visualizations, based on the program code of the controller and of corresponding visualization objects within the framework of system-wide library concepts
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Zielgruppe

  • Configuration engineers
  • Project planners
  • Programmers
  • Planners

Inhalte

  • Digitalization - Industry 4.0
  • Automatic execution of engineering tasks
  • Standardization as the basis for digitalization
  • Modularization of a machine
  • Standardization and storage with the aid of the TIA Portal library
  • Practical insight into standardized programming
  • Standards in automation
  • TIA Portal Openness and types of automated code generation
  • Hardware and software generators and data exchange with ECAD
  • Adaptation of a project generator
  • The need for program tests
  • Program block test based on PLCSIM Advanced
  • Principles of the automated generation of visualizations
  • Steps for generating visualizations with SiVArc
  • Introduction to TIA Portal Openness
    • Importing hardware from another engineering platform in the TIA Portal
    • Executing functions automatically via Openness in TIA Portal
  • Introduction to SIMATIC Visualization - SiVArc
    • Demands on the PLC project in terms of standardization and structuring
    • Planning of automatic visualization
    • Automatic screen generation

Teilnahmevoraussetzung

  • Good knowledge of automation engineering
  • Knowledge of SIMATIC S7 appropriate to TIA-PRO2 or TIA-SYSUP, and practical experience of the application of this knowledge

Downloads