Mein Dashboard


Mein Profil

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

SINAMICS DCM - Diagnostics and Repair (DR-DCM-REP)

Ziele

  • Despite of high quality, components of power electronics may fail. Additionally, a line break down during regenerative operation may cause damage to a DC-converter. In many cases there is now demand for a fast repair. To a large extent the converters SINAMICS DCM can be repaired on site.
  • In this course you train the demounting and mounting of electrical and mechanical components which are provided for a replacement on site. You learn as well the approach to systematic trouble shooting and about the final verification of your repair. Therefore, you can act fast and target-oriented in the case of a damage.
Typ Präsenztraining
Dauer 5 Tage
Sprache en

Zielgruppe

  • Service personnel (Siemens field service)

Inhalte

  • Replacement of components:
    • Control Units CUD standard and advanced
    • Power interface, field module, fan
  • Update to a new firmware version:
    • Control Unit CUD
    • STARTER-Project before download
  • Replacement of fuses, instructions for the right mounting
  • Thyristor diagnostics by the converter electronics
  • Check of single thyristors by instruments
  • Replacement of the thyristors in the armature circuit:
    • Units up to 30 A: Replacement of the complete modules
    • Units from 60 to 1200 A: Replacement of single thyristors
    • Units from 1500 A: Replacement of thyristor modules
  • Replacement of thyristor and diode modules in the field circuit
  • High voltage test after the replacement of thyristors and modules
  • Repair logistics:
    • Ordering of spare parts via SparesOnWeb
    • Checking of the availability of material via WebLogX
    • Repair report
  • Instructions for safety at work
  • Practical exercises using original units SINAMICS DCM:
    • Demounting and mounting of thyristors, fuses and fans
    • Replacement of electronic boards
    • Measuring and functional checks of the units

Teilnahmevoraussetzung

  • Good knowledge of SINAMICS DCM according to the courses DR-DCM-PM (formerly: DR-DCM-SI) or DR-DCM-U or DR-DCM-DG.

Hinweise

  • This course is offered exclusively for Siemens employees.
  • The authorization for repair as well as the permission for web services will be delivered by your responsible department.
  • Please bring your personal safety shoes, work gloves and work coat, as far as available.

Downloads

Teilnehmerbewertung

Wir bitten die Teilnehmer unserer Trainings, diese anhand mehrerer Kriterien zu bewerten. Ihre durchschnittliche Bewertung zur "Gesamtzufriedenheit" veröffentlichen wir hier zu Ihrer Information.

full starfull starfull starfull starfull star (5,0 von 5 bei 1 Bewertung)