Mein Dashboard


Mein Profil

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

Virtual Commissioning with Process Simulate and TIA Portal (DI-VCPROC)

Kurzbeschreibung

  • In our digital world new products need always a better quality, new customizations and a fast go-to-market. To achieve these goals productions lines require more complex machines interacting with advanced robot applications. As the complexity grows, the time to engineer gets shorter and mistakes can reveal costly. A reliable solution is the parallelization of work for the mechanical, electrical and robotic engineers as well as continuous testing of technical decisions.

Ziele

  • Target group of this course are project engineers, project planners and PLC or robot programmers of mid-level and big industries, who deal with the design and virtual commissioning of robotic lines.
  • This course provides you with methodology to enable a more efficient collaboration using software package such as Tecnomatix Process Simulate, TIA Portal and PLCSIM Advanced.
  • The objective of the course is to achieve greater efficiency in the design, automation and commissioning of robotic lines. This is achieved by:
  • New possibilities for the interaction of design and automation, from serial processes to parallel work. Automation can already begin and be tested during the design phase. The interaction of design and automation allows initial tests and virtual commissioning in the office without the need for a real line or PLC.
Typ Präsenztraining
Dauer 3 Tage
Sprache en

Zielgruppe

  • Configuration engineers
  • Project planners
  • PLC programmers
  • Robot programmers
  • Planners

Inhalte

  • Introduction of concepts for virtual commissioning
  • Kinematic creation of CAD data (with Tecnomatix Process Simulate)
  • Creation of signals & PLC connection (with PLCSIM Adv. and TIA Portal)
  • Sensors and Logic control
  • Basic robot path planning and Offline Programming
  • Handshaking Robot – PLC
  • Material flow
  • Virtual commissioning

Teilnahmevoraussetzung

Downloads