Mein Dashboard

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

Online-Training - SINAMICS PERFECT HARMONY GH180 - Parameterizing and Commissioning (DR-GH18-PM)

Ziele

  • This training course covers commissioning and servicing of SINAMICS PERFECT HARMONY GH180 drives according to Level III. You will understand the functional concept, the control structures and the integral PLC programming of "System Operational Program" (SOP). You will parameterize the drive, diagnose its status and analyze its function using the integral cabinet control panel, the TOOL SUITE PC tool and the DEBUG tool.
Typ Online-Training
Dauer 10 Tage
Sprache en

Zielgruppe

  • For Siemens employees only
  • Commissioning engineers, configuring engineers
  • Service personnel

Inhalte

  • Basics of VFDs, electronic power devices, motor theory and control
  • Personal safety with drives
  • Design and function of the SINAMICS PERFECT HARMONY GH180 drive
  • Power Topology: transformer and pre-charging, power cells, cell bypass, actual value monitoring, hardware identification and circuit diagrams
  • Application, function and interaction of control boards
  • Analyzing alarm and fault messages
  • Parameter assignment, diagnosis and data backup (via integral control panel, via TOOL SUITE PC program)
  • Programming the integral PLC with "System Operational Program" (SOP)
  • Functionality, programming and analysis of "command generator diagram" and "control"
  • Operating the drive via "network communication" (PROFIBUS)
  • Introductory information about "synchronous transfer", "staging", "parallel operation of drives", "water-cooled drives", "regenerative drives" and "HV-cells"
  • Function and operation of cooling units, maintenance issues
  • Commissioning of cooling units (steps to take, procedures to follow)
  • Extensive lab work on setting parameters, programming and analyzing the drive's functions (via integral control panel, via TOOL SUITE PC program)
  • Commissioning an air-cooled SINAMICS PERFECT HARMONY GH180 drive with motor

Teilnahmevoraussetzung

  •  
    • Basic knowledge of drive engineering
    • Experience with low voltage or medium voltage drives
    • The participant must be an electrically skilled person
    • Technical requirements > cRSP

Hinweise

  • The course is split in equal parts into "theory" (classroom presentation with active participation of the trainees) and "lab work" (working on given assignments on programming, engineering and commissioning)
  • Lab work is carried out on an air cooled SINAMICS PERFECT HARMONY GH180 drive with motor and on simulators (original control boards with simulated power device and motor)
  • Knowledge gained during the course is verified by an extensive test.
  • This converter was named until 2013 "ROBICON Perfect Harmony".
  • Until 2015 this course was named DR-PH-EXP.
  • Course also in German language available, please contact us.
  • Course also variable as online training, please contact us.

Downloads

Teilnehmerbewertung

Wir bitten die Teilnehmer unserer Trainings, diese anhand mehrerer Kriterien zu bewerten. Ihre durchschnittliche Bewertung zur "Gesamtzufriedenheit" veröffentlichen wir hier zu Ihrer Information.

full starfull starfull starfull star half star (4,4 von 5 bei 5 Bewertungen)