Mein Dashboard


Mein Profil

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
Fax: +49 (0)911-895-7576
E-Mail:

Leitfaden für die Registrierung (PDF download)
Leitfaden für die Buchung (PDF download)
Leitfaden für Buchung für Andere (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

Certified PROFINET Network Installer (IK-PNOCPNI)

Ziele

  • With PROFINET, the PROFIBUS user organization (PNO) has defined an open and cross-manufacturer Industrial Ethernet standard for the field level. To remain competitive, companies need competent personnel who have mastered the new PROFINET IO fieldbus technology.
  • This course provides you, as an installer, with the opportunity to get qualified on the PROFINET installation and communication technology and to obtain a corresponding certificate.
  • The course includes a final PNO-certified test, which consists of theoretical and practical tasks. Upon successfully passing the test, you will receive a certificate showing that you are a "Certified PROFINET Network Installer".
Typ Präsenztraining
Dauer 2 Tage
Sprache en

Zielgruppe

  • Programmers
  • Commissioning engineers
  • Engineering personnel
  • Maintenance personnel
  • Service personnel

Inhalte

  • Fundamentals of Ethernet technology
  • Installation guidelines for PROFINET systems
  • Fundamentals of grouding
  • Testing and building of PRFOINET conform Ethernet cables
  • Connection system, network components, transmission media
  • Setup and function test of the PROFINET IO network with hardware and software tools
  • Tests for Certified PROFINET Network Installer

Teilnahmevoraussetzung

  • Basic knowledge of Ethernet is desirable

Hinweise

  • According to specifications of the PNO, the qualification measure "Certified PROFINET Network Installer" is aimed at employees who plan, optimize, commission and install PROFINET IO networks, and check the Ethernet network in order to detect and clear faults.

Downloads