Mein Dashboard

Nutzen Sie unser Support Formular für eine zeitnahe Bearbeitung Ihres Anliegens.

SITRAIN Kundenberatung
Tel.: +49 (0)911-895-7575
E-Mail:

Leitfaden für die Registrierung (PDF download)


Um die Ansprechpartner für die Kursbuchung in Ihrer Region zu finden, klicken Sie bitte hier.

|
  1. Drive Technology SINAMICS
  2. SINAMICS Basics
  3. DR-SYS - Beschreibung

Online-Training - SINAMICS and SIMOTICS - System Overview (DR-SYS)

  • In this online course, you will learn about the different versions of the SINAMICS family of converters and the matching SIMOTICS motors. You will be able to classify the various applications, and make a first selection of the components.

    Also available as face-to-face training

Ziele

  • You are involved in the marketing or engineering of automation and drive technology. With SINAMICS and SIMOTICS, Siemens offers a comprehensive range of converters and motors. These can be used for basic applications such as pumps and fans - as well as for conveyor technology and cranes - all the way up to highly dynamic production machines.
  • In addition to the most important fundamentals, this training course provides you with an overview of the Siemens portfolio.
  • After the course, you will know the different versions of the SINAMICS family of converters and the matching SIMOTICS motors. You will be able to classify the various applications, and make a first selection of the components.
Typ Online-Training
Dauer 3 Tage
Sprache en

Zielgruppe

  • Planners, decision makers
  • Sales personnel

Inhalte

  • Mode of operation and design of converters:
    • Infeed, DC link, power unit
    • Closed-loop control, communications, supplementary functions
  • Differences between line and converter operation
  • Basic performance converters:
    • SINAMICS V20, V90
  • General performance converters and induction motors:
    • SINAMICS G110, G120, G130, G150, G180
    • SIMOTICS SD, GP, FD, TN
  • High performance converters and motion control motors:
    • SINAMICS S110, S120, S150
    • SIMOTICS S, M, T
  • Introduction to DC converters and medium voltage converters
  • Selection of low-voltage drives using:
    • Application matrix and catalogs
    • DT Configurator and SIZER software
  • Practical exercises online for selecting and configuring drives with SINAMICS converters and SIMOTICS motors

Teilnahmevoraussetzung

Hinweise

  • You can extend your know-how when it comes to configuring and engineering in the following training courses: DR-S12-PL.

Downloads

Kontakt