My Dashboard


My Profile

SITRAIN Customer Support
E-Mail:

|
  1. SINAMICS and Motion Control
Image SINAMICS and Motion Control

SINAMICS and Motion Control

Training for setting up and programming SINAMICS drives and programming MOTION CONTROL in TIA Portal (S7-1500(T)) and SIMOTION.

Image TIA-MC (Programming Motion Control on the S7-1500T)

TIA-MC (Programming Motion Control on the S7-1500T)

SIMATIC S7-1500 (Technology) CPU - Motion Control

Programming Using Technology Objects The course is intended for users and programmers of CPU 15xx(T) technology functions. If you are interested, this course can be divided into basic MC1 (3 days) and advanced MC2 (2 days). For more information, please contact the training coordinator.

Training Order
Image TIA-S120/DR-S12-PMT(SINAMICS S120 in TIA portal)

TIA-S120/DR-S12-PMT(SINAMICS S120 in TIA portal)

SINAMICS S120 in the TIA Portal environment

A follow-up course in the TIA Portal environment designed for users of SINAMICS S120 modular frequency converters designed for demanding motion control applications with the SIMOTION D drive control system, especially on production machines.

Training Order
Image SN-S120 (SINAMICS S120 in STARTER/Scout)

SN-S120 (SINAMICS S120 in STARTER/Scout)

SN-S120 (SINAMICS S120 in STARTER/Scout environment)

SINAMICS S120 A follow-up course designed for users of SINAMICS S120 modular frequency converters designed for demanding motion control applications with the SIMOTION D drive control system, especially on production machines.

Training Order
Image  MC-SMO-SYS (Programing Motion Control in SIMOTION)

MC-SMO-SYS (Programing Motion Control in SIMOTION)

SIMOTION

You will learn how to set up and commission the SIMOTION system, including the settings of drives and visualization devices. The course also includes programming motion sequences using the Motion Control Chart (MCC) and ladder programming languages. In practical demonstrations, emphasis is placed especially on positioning, synchronous operation and cam technologies. This course will enable you to make optimal use of SIMOTION in your automation tasks.

Training Order
Image TIA-G120/DR-G12-PMT (SINAMICS G120 in TIA portal)

TIA-G120/DR-G12-PMT (SINAMICS G120 in TIA portal)

SINAMICS G120 in the TIA Portal environment

The course is intended for users of G120 series frequency converters in the TIA Portal environment.

Training Order
Image AP-ASRS-CZ (Application-Based Training for Stacker Cranes)

AP-ASRS-CZ (Application-Based Training for Stacker Cranes)

This training focuses on the implementation of a Stacker Crane application using SINAMICS S/G Drives and a SIMATIC S7-1500 Controller. With the help of the ASRS: Stacker Crane Application Guidelines and the SIMATIC Modular Application Creator, participants will learn how to efficiently dimension and configure the system. The solution enables automatic generation of a complete TIA Portal project, including all necessary technology objects (or Basic Positioner), program logic, library sources, and configuration settings for commissioning. An example HMI is also provided to offer a clear visual representation of the configuration.

The goal of this course is to familiarize participants with the Stacker Crane application in an Automated Storage and Retrieval System (ASRS), covering product usage, sizing, configuration, functionality, commissioning, and maintenance.

Training Order
Contact