SITRAIN Služby zákazníkům
E-Mail:

Application-Based Training for Stacker Cranes (AP-ASRS-EN)

  • This training focuses on the implementation of a Stacker Crane application using SINAMICS S/G Drives and a SIMATIC S7-1500 Controller. With the help of the ASRS: Stacker Crane Application Guidelines and the SIMATIC Modular Application Creator, participants will learn how to efficiently dimension and configure the system. The solution enables automatic generation of a complete TIA Portal project, including all necessary technology objects (or Basic Positioner), program logic, library sources, and configuration settings for commissioning. An example HMI is also provided to offer a clear visual representation of the configuration.

Cíle školení

  • To familiarize participants with the Stacker Crane application in an Automated Storage and Retrieval System (ASRS), covering product usage, sizing, configuration, functionality, commissioning and maintenance.
Typ školení Prezenční školení
Trvání 2 dny
Jazyk en

Cílová skupina

  • Engineers involved in: Design, Programming, Commissioning, Service, Maintenance

Obsah školení

  • • Overview of Stacker Crane types and product portfolio
  • • Specification and inquiry sheet preparation
  • • Standard system configurations with schematic diagrams
  • • Dimensioning using the TIA Selection Tool
  • • Introduction to the Application Toolbox and implementation of selected add-on functions like:
  • Safety Integrated – library for ASRS
  • Oscillation Damping (VIBX)
  • Peak Power Management
  • Energy-Optimized Motion Profiles
  • • Operation of the Stacker Crane Digital Twin in a Virtual Lab
  • • Pre-commissioning guidelines and hardware configuration in TIA Portal
  • • Project generation and commissioning using the Modular Application Creator
  • • Parameter checking and configuration
  • • Motion and functionality testing on a real model, virtual HMI, trace recording, and diagnostics
  • • Drive optimization, troubleshooting and maintenance best practices

Poznámky

  • This course is available on request. Starting from 4 Participants!

Stahování

Kontakt