Dashboard personale

Contatto

Per Informazioni sulla logistica dei corsi, sulle iscrizioni,

orari, modalità di pagamento e modalità di erogazione, contattaci al numero :

+39 02 8148 0441 dalle ore 09:00 alle 17:30

MAIL:

Per corsi Esclusivi e pianificazione riunioni, contattare

MAIL: (Digital Industry Academy Training Manager)

SINAMICS G150 / G130 / S150 - Diagnostics and Service (Face-to-face Training) (DR-G15-DG)

  • You are responsible for the reliable operation of low-voltage drives with high power ratings. In addition to the first and recommissioning, the focus of this course is on identifying faults and applying focused measures to resolve these faults.

Obiettivi

  • After the course you are able to commission the converter and make changes to the parameterization. In case of faults, you can reduce downtimes by analyzing the faults and their associated causes, and you can replace faulty components.
Tipologia Corso in aula
Durata 5 giorni
Lingua en

Gruppo target

  • Commissioning engineers
  • Service personnel
  • Maintenance personnel

Contenuti del corso

  • Overview of SINAMICS G150 / G130 / S150 converters
  • Commissioning and diagnostics with:
    • Advanced Operator Panel AOP30
    • STARTER PC tool
  • Design of the converter and electrical cabinet
  • Electrical connection: Contactors, switches, reactors and filters
  • Setpoint channel, closed-loop control and trace function
  • Signal interconnection and BICO technology
  • Communication through PROFIBUS
  • Handling and using function diagrams and circuit diagrams
  • Function of modules and options
  • Diagnostics and troubleshooting, handling spare parts
  • Replacing modules and power blocks
  • Practical exercises at converter cabinet units:
    • Commissioning
    • Diagnostics and data backup
    • Replacing components

Prerequisiti partecipante

  •  
    • Basic knowledge of electrical engineering
    • Appropriate technical training, knowledge and experience in the field of electrical engineering, as well as knowledge of the related, relevant standards, which can be used to assess the work assigned and to identify and avoid potential hazards posed by electricity.

Nota

  • Included in the course price: Free access to the digital learning platform SITRAIN access – starting one week before the start of the course until two weeks after the end of the course. Here you will find web-based trainings on SINAMICS Converters as well as other topics. With the Learning Membership, you can deepen or repeat the content of this Learning Event as well as continue your education on other interesting topics.

Download

Richiesta Corso SIE-learning

Compila i campi con i tuoi dati, il numero di partecipanti e la data desiderata

Contatto