My Dashboard

Please use our Support Form for your request.

SITRAIN Customer Information
Tel.: 1-888-303-3353
E-Mail:

|
  1. SITRAIN Canada
  2. SIMOTION Motion Control System
  3. MC-SMO-PMT - Description

Simotion - TIA Portal (MC-SMO-PMT)

  • This course provides a basic knowledge for the SIMOTION system and enables commissioning engineers, design engineers and programmers to start up, configure and program the SIMOTION control system. The course is designed with practical exercises that aid in quickly familiarizing attendees with the handling of SIMOTION control. The SIMOTION platform is designed to be supported by either a D435, P350 computer or a C230-2 motion control module. This course will utilize the D435 motion control module and the SINAMICS servo drive controller for all exercises. Any differences between the P350 and the C230-2 motion control module hardware and functionality will be discussed. Computers with pre-loaded SIMOTION software will be provided for the exercises. This course is 65% hands-on exercises which are targeted at developing an understanding of SIMOTION functionality and programming concepts.

Objectives

  • Upon completion of this course, the student shall be able to:
    • Navigate the SIMOTION TIA SCOUT desktop.
    • Commission the SINAMICS servo controller for use with SIMOTION.
    • Create, document, test, and troubleshoot a
  • SIMOTION program.
    • Properly utilize the various types of SIMOTION tasks, such as the background task, interrupt tasks, cyclic tasks, fault tasks and motion tasks.
    • Create and monitor system variables.
    • Interpret diagnostic codes and messages.
Type Face-to-face training
Duration 4.5 days
Language en

Target Group

  • This course is for SIMOTION system developers and users who are responsible for creating, commissioning, or maintaining SIMOTION based motion control
  • systems.

Content

  • Overview of the SIMOTION system.
  • Overview of the software/hardware release dates.
  • Hardware components of SIMOTION
  • Starting up the SIMOTION control
  • TIA SCOUT engineering system
  • Configuring axes - Drive optimization and SCOUT configuration
  • Programming in MCC and ladder and testing simple user programs
  • Example of ST programming
  • Communication and HMI - Connecting peripheral components to PROFIBUS/PROFINET via SIMOTION
  • Troubleshooting - trace function and monitoring variables.

Downloads

Contact