Mit dashboard

Kundeinformation
Tlf.: +45 4477 4477
Fax: +45 4477 4016
E-Mail:

Controller Communication for Industry 4.0 and IoT (IC-IPCOM)

  • With developments such as Industry 4.0 or IoT (Internet of Things), the boundaries between IT and OT (Information and Operation Technology) are becoming increasingly blurred. Automation technology is often no longer a closed system and the controller communicates far into the upper levels of the automation pyramid up to the cloud. In this course, we will give you an overview of current communication standards, give you various options for connecting SIMATIC Controllers to the above levels and equip you for communication in Industry 4.0 and the Internet of Things.

    Also available as online training

Målsætninger

  • You are familiar with various IP-based communication standards, can implement them purposive in SIMATIC Controllers and effectively implement the requirements of Industry 4.0 and IoT for communication in automation systems.
Type Face-to-face-uddannelse
Varighed 3 dage
Sprog da

Målgruppe

  •  
    • Automation engineers
    • Programmers

Indhold

  •  
    • Basics Industrial Ethernet
    • Overview of communication options of SIMATIC Controllers
    • Communication with standard protocols (Open User Communication)
    • Network diagnostics (incl. Wireshark)
    • Secure communication
    • Introduction to OPC UA
    • SIMATIC Controllers as OPC UA servers
    • Introduction to IoT & cloud communication
    • MQTT as standard for IoT and cloud communication
    • Overview of communication options to the cloud

Deltagerkrav

  •  
    • Basic knowledge of network engineering
    • Knowledge according to TIA-PRO2
    • Knowledge of SCL is an asset

Gebyr

11.800 DKK

Downloads

Deltager-feedback

Vi beder deltagerne om at evaluere vores uddannelse ud fra et sæt af faste kriterier. Vi offentliggør den gennemsnitlige vurdering af "generel tilfredshed" til din information.

full starfull starfull star empty starempty star (3,0 af 5 for 1 ratings)
Kontakt