My Dashboard

SITRAIN CUSTOMER CONTACT INFORMATION


Email -
Tel. UK: +44 (0) 8458 507600
Tel. IRE: +353 (0) 1890 507600


For all other Siemens enquiries
Contact Siemens UK Digital Industries | Digital Industries | Siemens United Kingdom

|
  1. Networking, Monitoring & Switching
  2. IK-PBSYS - Description

SIMATIC S7 PROFIBUS Course (IK-PBSYS)

  • The course is directed at engineering and maintenance personnel, who need to troubleshoot, use diagnostics and create new applications using various types of PROFIBUS connections. The course uses a 'hands-on' practical approach to reinforce the theoretical aspects of the training.

Objectives

  • On completion of this course the participant will be able to:-
  • Install and troubleshoot PROFIBUS DP Networks
  • Install and troubleshoot PROFIBUS I/O, ET200M and ET200S
  • Configure a CPU as a DP Master or as an Intelligent DP Slave
  • Configure a CP342-5 as a DP Master or as a DP Slave
  • Integrate different diagnostic software blocks into an existing program
  • Configure a DP/DP Coupler to link two independent PROFIBUS Networks
  • Configure CP342-5 for Communication connections
  • Configure and troubleshoot S7 connections
  • Configure and troubleshoot Send/Receive connections
Type Face-to-face training
Duration 5 days
Language en

Content

  • Communication Techniques Used in Automation Engineering
  • Technology of PROFIBUS
  • Transmission media for PROFIBUS
  • Testing Copper Bus Cables using the BT200
  • Configuration of a CPU as a PROFIBUS DP Master
  • PROFIBUS DP Slaves
  • Troubleshooting in a PROFIBUS DP System
  • Configuration of a PROFIBUS DP/DP Coupler
  • Configuration of Intelligent Slaves and Slave to Slave Communication
  • Configuration of a CP342-5 as a DP slave and DP Master
  • Data Communication with PROFIBUS using S7 Connections and FDL Connections
  • Each of the above topic areas are backed up by practical exercises using a system model, consisting of the S7- 300 automation system, the ET200S distributed peripheral, the ET200M distributed peripheral and a conveyor model. Working examples are provided and tested out during the course.
  • Each of the above topic areas are backed up by practical exercises using a system model, consisting of the S7- 300 automation system, the ET200S distributed peripheral, the ET200M distributed peripheral and a conveyor model. Working examples are provided and tested out during the course.

Prerequisites

  • The ability to use a MS Windows PC (2000/XP), keyboard and mouse to include opening and closing programs, locating files, copy and paste objects /data (text, etc). Drag and drop files, objects/data (text, etc). Use of menus and multi-menus, manipulation of windows within a multi-window environment. Use of MS Windows Help.
  • Must have attended either ST-PRO1 or ST-SERV1 and ST-SERV2.

Note

  • This training course is not appropriate for trainees using S7-200, S7-1200 or S7-1500 based systems. For more information concerning details of S7-200, S7-1200 or S7-1500 training contact Siemens Industry Training on 08458 507600 or our website at www.siemens.co.uk/sitrain.
  • Course Duration - 5 Days

Downloads

Contact