Mon tableau de bord

Please use our Support Form for your request.

SITRAIN Customer Information
Tel.: 1-888-303-3353
E-Mail:

SIMATIC - Motion Control in the TIA Portal (TIA-MC)

  • In this course, you will learn to program the motion control functions integrated in the SIMATIC S7-1500 or S7-1200 controllers using TIA Portal. Core topics are the technology objects speed axis, positioning axis and synchronous axis with practical exercises on training devices (SIMATIC S7-1500 and SINAMICS).

Objectifs

  • You will program the SIMATIC S7-1500 or S7-1200 controllers in the TIA Portal. You will be able to precisely control the motion of axes with the integrated motion control functions.
  • In this technology course, you will learn step by step the benefits and the use of these functions. After each learning step, you will deepen your knowledge with hands-on programming.
  • After attending the course you will understand the interaction of the technological functions. You will be able to select and configure appropriate technology objects, such as speed axis, positioning axis and synchronous axis, and integrate them in your program.
Type Formation en salle
Durée 5 Jours
Langue en

Groupes cibles

  • Programmer
  • Commissioning engineers
  • Engineering personnel

Programme / Contenu

  • Basics of motion control
  • SpeedAxis technology object
  • PositioningAxis technology object
  • Homing and traversing movements
  • Programming with PLCopen
  • Error messages and diagnostics
  • Communication and libraries
  • Output cam and measuring input
  • SynchronousAxis technology object
  • Absolute and relative gearing
  • Strategies for synchronization and desynchronization
  • Cam disc creation using the graphical cam editor and during runtime
  • Closed-loop control and optimization
  • Interplay between Motion Control and Safety Integrated
  • Cam disc creation using libraries
  • Practical exercises on training devices with SIMATIC S7-1500T and SINAMICS drives

Prérequis

  • Knowledge of programming in the TIA Portal (equivalent to knowledge after completion of the TIA-PRO1 or TIA-SERV2 course)

Remarque

  • Over the year 2022, the courses TIA-MC1 (3 days) and TIA-MC2 (2 days) will be combined to form the course TIA-MC (5 days). The content remains unchanged.

Prix

4 185 CAD

Downloads

Evaluations des participants

Nous demandons aux participants d'évaluer la formation en fonction de plusieurs critères. La moyenne de leur évaluation sur le point "Satisfaction générale" est publiée ici.

full starfull starfull starfull starfull star (4,9 sur 5 pour 10 notes)
Contact