My Dashboard


My Profile

Contact

For information on course logistics, enrolment, timetables, payment and delivery methods, please contact us at

+39 02 8148 0441 from 09:00 to 17:30

MAIL:

For exclusive courses and meeting planning, please contact

MAIL: (Digital Industry Academy Training Manager)

On line-Training SIMATIC Programmazione 2 in TIA Portal (TIA-PRO2)

  • The Totally Integrated Automation Portal (TIA Portal) forms the work environment for integrated engineering with SIMATIC STEP 7 and SIMATIC WinCC. The second part of the SIMATIC S7-1500 programming training is based on the knowledge of the TIA Portal gained in the SIMATIC S7-1500 Programming 1 course, including SIMATIC STEP 7 (TIA Portal), SIMATIC S7, SIMATIC HMI, connection of drives SINAMICS, and PROFINET IO. You will expand your knowledge of complex operations and you get an introduction in the programming language statement lists (STL/AWL), Structured Control Language (SCL) and SIMATIC S7-GRAPH. Along with analog value processing and data administration with complex data types, the evaluation and handling of program-related errors are also considered. Building on this, you will learn how to display messages on the operator control and monitoring system (SIMATIC HMI). Thanks to the knowledge imparted, you will gain new impetus and ideas for efficient PLC programming.

Objectives

  • After attending the course, you can do the following:
    • Understand the interaction of TIA components
    • Apply classical program development methods
    • Solve comprehensive programming tasks
    • Program advanced functions such as indirect addressing in STEP 7 (TIA Portal)
    • Implement data administration with the SIMATIC S7 automation system
    • Apply system blocks along with blocks from the standard STEP 7 (TIA Portal) library
    • Program classical software error handling and evaluation
    • Configure alarms of the operator control and monitoring system (SIMATIC HMI)
    • Configure TIA system components consisting of SIMATIC S7, SIMATIC HMI, PROFINET IO and drive SINAMICS
Type Online-Training
Duration 30 hours
Language it

Target Group

  • Programmers
  • Commissioning engineers
  • Engineering personnel

Content

  •  
    • Tools for program creation (e.g. structograms)
    • Analog value processing
    • Functions, function blocks, and multi-instances using the IEC timer and counter
    • Jump commands
    • Indirect addressing
    • Classical software error handling and evaluation with error organization blocks (OBs)
    • Evaluation of diagnostic data
    • Hints on troubleshooting and alarms with an HMI device (Touchpanel)
    • Introduction into Structured Control Language (SCL) and S7-GRAPH

  • Deeper understanding of contents through practical exercises on the SIMATIC S7-1500 system model.

Prerequisites

  • TIA-PRO1 course or equivalent knowledge of the SIMATIC S7 system.

Note

  • At the end of the course you can deepen the topics covered through our SIE-learning 4.0: SIE-TMENG, SIE-GRAPHC, SIE-PRDIAG, SIE-VARNT, SIE-PNADV, SIE-PNDIAG, SIE-PSIMAD, SIE-OPCUA.
  • In this course, the SIMATIC S7-1500 automation system and the SIMATIC STEP 7 (TIA Portal) software are used; TIA-MICRO1 and TIA-MICRO2 courses are available for the SIMATIC S7-1200 automation system.

Downloads

Contact