My Dashboard


My Profile

Contact Siemens Norway:


Hovedkontor Oslo

Østre Aker vei 88

0593 Oslo


Address:

Postboks 1

0613 Oslo


Phone +47 22 63 30 00

Mobile +46 70 728 1570


Email:

|
  1. SINAMICS Drives / SIMOCODE
  2. DR-S12-PM - Description

SINAMICS S120 Oppstart og Service (DR-S12-PM)

  • Dette kurset tar for seg det grunnleggende med SINAMICS S120 systemet. Det gir deg den tekniske kunnskapen som kreves for igangsetting, optimalisering og feilsøking. Etter kurset vil du være i stand til å implementere automasjonsløsninger med SINAMICS S120. Software for konfigurasjonen av drive vil være STARTER.

Objectives

  • You are responsible for the commissioning of SINAMICS S120 drive systems using the commissioning software STARTER.
  • Modern converter systems offer a variety of functions and setting possibilities. By a purposeful procedure you can save time and avoid faults.
  • In this course you will learn the procedure at commissioning step by step. You can handle parameter setting and data saving with the software STARTER. By a correct parameter setting you support the reliable operation of the entire plant.
  • After the course you can put the converter system SINAMICS S120 efficiently into operation. You can adapt the parameters of the closed-loop controller to the respective application and use the diagnostic tools in case of a fault.
Type Face-to-face training
Duration 5 days
Language no

Target Group

  • Personnel that will work with parameterizing and commissioning of the converter SINAMICS S120

Content

  • Design and functional principle of the converter system SINAMICS S120:
    • Control unit, line infeed and motor modules
    • Motors, encoders and interfaces
  • Parameterization, data backup and diagnostics using Software STARTER:
    • Online connection via PROFINET and Ethernet
    • Project structure: drive objects and drive components
    • Topology of the DRIVE-CLiQ-Interface
  • Function charts: setpoint channel, Input and output signals
  • Control signals and internal signal interconnection using BiCo-technology
  • Optimization of the closed loop control using automatic procedures
  • Functional principle of the operating modes Servo and Vector
  • Analysis of the operating status using enable signals, warnings and alarms
  • Monitoring of signals using the trace-function
  • Introduction to Positioning and Safety Integrated
  • Data exchange with SIMATIC S7 via PROFINET using PROFIdrive Standard Telegram
  • Practical exercises at training kits with SINAMICS S120 in frame size booksize with servomotor and induction motor

Prerequisites

  • Computer skills and basic knowledge of the SIMATIC S7 system corresponding to the training SIMATIC S7 Service 1, and interest in the functionality of variable frequency drives.

Note

  • If you like to use Software Startdrive in TIA Portal we recommend the course DR-S12-PMT with apart from that same content.
  • You find additional information about commissioning in the courses DR-S12-PA, DR-S12-OPT, DR-S12-CHA and DR-S12-SAF.
  • Documentation in English.
  • Register in the calender one week before the training starts.

Downloads

check out our Online-Trainings run in other SITRAIN regions:

Search Online-Trainings
Contact