My Dashboard

Training Support Office

Siemens Training Nederland

Contact

Den Haag
Prinses Beatrixlaan 800
2595 BN Den Haag
Zoetermeer
Werner von Siemensstaat 1
2712 PN Zoetermeer
Netherlands

Tel: +31 (0) 70 333 3900
Email:

Online Training - SIMATIC S7-1500 PLC & SINAMICS S120 (CO-TIAS120)

Objectives

  •  
    • Making participants familiar / work with SIMATIC S7-1500 and SINAMICS S120. You will learn the programming & troubleshooting of S7-1500 PLC & S120, also communications of S7-1500 with remote station & S120.
    • After the course you can put the S7-1500 PLC & converter system S120 efficiently into operation. You can use the diagnostic tools in case of a fault.
Type Online-Training
Duration 6 days
Language en

Target Group

  •  
    • Users, Commissioning / Service / Maintenance Engineers

Content

  • SIMATIC S7-1500

  • Hardware:
    • System overview of SIMATIC controller families
    • SIMATIC S7-1500 family in detail
    • Hardware configuration of S7-1500 controller in TIA
    • Installation guidelines, powering & wiring of modules, addressing
  • Software and Programming concepts:
    • Programming language, PLC Tags and representation in LAD
    • Elementary Data types in PLC
    • Symbol Table and VAT
  • Communication:
    • S7-1500 controller with remote station ET200SP on Profinet (PN)/Profibus DP protocol
  • HMI:
    • Introduction to HMI & 2nd generation HMI
    • Basic Configuration of HMI
  • Diagnostic topics:
    • Basic Diagnostics & Web Server as a diagnostic tool
    • Upgradation & Migration of PLC program.
  • SINAMICS S120
    • Design and functional principle of the converter system SINAMICS S120
  • Hardware:
    • Control unit, line infeed and motor modules
    • Option boards, Terminal modules, Sensor modules.
    • Motors, encoders, and interfaces
    • Block diagram of Drive System
  • Commissioning:
    • Operation of Drive through BOP20 (Drive Object Concept)
    • BICO technology concept.
    • Parameterization using STARTER / STARTDRIVE Tool
    • Online connection via Profibus or Profinet
    • Automatic configuration.
    • Project structure: drive objects and drive components
    • Topology Concept.
  • S120 function & feature:
    • Extended Setpoint channel
    • Operation of drive with speed control
    • Sinamics Compact Flash card structure
  • PLC Drive Communication:
    • Establishing Communication between Sinamics S120 & Simatic PLC S7-1500 over Profibus or Profinet.
    • PZD Configuration (Send / Receive data)
  • Diagnostics:
    • Fault Diagnostics with Trace in Starter / Startdrive & other software / hardware options
    • Project Backup
    • FW & Project Upgradation
    • Hardware Replacement
    • Diagnostics Using Web Server.
  • Hands on:
    • Exercises defined based on Topic explained.
    • Hands on practice on demo kit.

Downloads

Contact