Mon tableau de bord

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

Wireless LAN in Industrial Networks (IK-IWLANS)

  • You can deepen your theoretical knowledge with numerous practical exercises on products from the SCALANCE W product line.

Objectifs

  • In industrial environments, WLAN is exposed to more extreme conditions, such as temperature fluctuations, humidity, dust, etc. In addition, a high-degree of reliability and performance is expected from these systems. At the same time, these industrial WLAN networks (IWLAN for short) provide a great deal of flexibility for companies in the implementation of complex applications indoors and outdoors. Thus, with Safety Integrated, applications can also be wirelessly implemented and seamlessly connected to Industrial Ethernet with PROFINET components.
  • The course teaches the configuration, planning, and operation of IWLAN, also in interaction with real-time-capable systems. To ensure that the theoretical knowledge can later be implemented, we value in-depth practical exercises during the training. At the end of the course, you will know the requirements for wireless solutions in industrial networks. You will learn the fundamentals and knowledge required to plan, implement and support for plain mobile networks.
Type Formation en salle
Durée 3 Jours
Langue en

Groupes cibles

  • Decision makers, Planners, Sales personnel, Configuring engineers, Operators, Users, Programmers, Commissioning engineers, Engineering personnel, Project engineers, Maintenance personnel, Service personnel, Industry: COOs, IT: CIOs, network planners and administrators

Programme / Contenu

  • Comparison and coexistence of different wireless technologies
  • Theoretical fundamentals of wireless technology
  • Introduction to the WLAN access procedures
  • Security and high date rates in WLAN
  • Planning and configuration of different radio links
  • Planning and configuration of RCOAX radio networks with iPCF
  • Planning and configuration of free radio networks with iPCF-MC
  • Comprehensive exercises using the SCALANCE W product line

Prérequis

  • You should have basic knowledge of the topic "Ethernet" and should be familiar with topologies, transfer processes, addressing, data transport and understand the associated technical vocabulary. It is also helpful if you are familiar with the principles of operation of routers, switches, hubs and and the OSI reference model. Basic knowledge of SIMATIC S7 and knowledge from the ST-PRO2 or ST-SERV2 courses is desirable.

Remarque

  • Certification
  • After the training course, you have the opportunity to become certified as "Siemens Certified Professional for Industrial Networks - Wireless LAN". The certification examination takes place at the end of this training. As an option, the examination may be taken at a later time.
  • Please note that before the examination you have to identify yourself by showing a valid photo identification

Downloads

Evaluations des participants

Nous demandons aux participants d'évaluer la formation en fonction de plusieurs critères. La moyenne de leur évaluation sur le point "Satisfaction générale" est publiée ici.

full starfull starfull starfull star empty star (3,6 sur 5 pour 5 notes)
Contact