Imprimer la page

SIMATIC PCS 7, SIMATIC BATCH (E-BATCH)

  • Description
  • Dates et inscriptions
  • Cursus de formation

Présentation

  • Consistent product quality for all batches, quick response to changing market conditions, requests for traceability of production (FDA compliance), meeting legal standards and testing specifications, efficient use of the production plant – these are today’s challenging requirements for the automation of batch processes. Any process control systems operating in this environment have to be extremely flexible. SIMATIC PCS 7 offers the complete solution: The SIMATIC BATCH software package enables you to flexibly automate complex batch processes. Its modular architecture combined with optimum scalability in the area of hardware and software, guarantee an optimum match for the respective plant size and individual production requirements. In this training, participants will get knowledge about batch basics and the SIMATIC Batch interfaces to the automation systems and their administration.

Objectifs

  • Upon completion of this course, the student shall be able to:
    • Define the terms and procedural model according to the ISA S88.01
    • Define hardware and software requirements to implement SIMATIC Batch
    • Configure and use Simatic Logon
    • Configure phase logic in SFCType and CFC
    • Perform batch planning and configuration
    • Use the Batch Control Center
    • Create a recipe
    • Define and configure batch materials
    • Generate standard reports and messages
    • Run and manage a batch

Groupes cibles

  • Project managers, project staff
  • Technologists
  • Configuring engineers, Commissioning engineers

Programme / Contenu

  • Batch terminology,S88 terms,SIMATIC Batch relationship with respect to AS and OS
  • Windows and BATCH Application Security
  • Basic procedure for developing, planing and configuring a SIMATIC BATCH project
  • Procedural model, operate the Batch Control Center (BCC)
  • Creating materials, assign codes and modify their properties
  • Recipe editor and master recipe
  • Production orders,batches chaining control of batch processing
  • Operate the BATCH Control
  • Operate the reports and archiving system

Prérequis

  • Prior attendance on the Siemens PCS7 System Course (ST-PCS7SYS).

Remarque

  • Trainer: English
  • Course documentation: English

Type

Formation en salle

Durée

5 Jours

Langue

en
 
© Siemens AG 2009 - 2019 -
Informations sur l'entreprise | Protection des données | Condition d'utilisation | Digital ID