My Dashboard


My Profile

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

SIMATIC Programming 1 in TIA Portal (TIA-PRO1)

Location and Start Start Duration Language
BEERSEL-HUIZINGEN, Belgium
Mar 16, 2026 09:00 (UTC +1)
9 Seats Available
5 days fr
5 days fr
Luxembourg, Luxembourg
May 04, 2026 09:00 (UTC +2)
16 Seats Available
5 days fr
5 days fr
GENT, Belgium
May 18, 2026 09:00 (UTC +2)
16 Seats Available
5 days nl
5 days nl
SERAING, Belgium
Jun 08, 2026 09:00 (UTC +2)
16 Seats Available
5 days fr
5 days fr
HERENTALS, Belgium
Jul 13, 2026 09:00 (UTC +2)
16 Seats Available
5 days nl
5 days nl
ANDENNE, Belgium
Aug 03, 2026 09:00 (UTC +2)
16 Seats Available
5 days fr
5 days fr
BEERSEL-HUIZINGEN, Belgium
Sep 14, 2026 09:00 (UTC +2)
16 Seats Available
5 days nl
5 days nl
BEERSEL-HUIZINGEN, Belgium
Sep 21, 2026 09:00 (UTC +2)
16 Seats Available
5 days fr
5 days fr
Luxembourg, Luxembourg
Sep 28, 2026 09:00 (UTC +2)
16 Seats Available
5 days fr
5 days fr
GENT, Belgium
Nov 16, 2026 09:00 (UTC +1)
16 Seats Available
5 days nl
5 days nl
SERAING, Belgium
Nov 23, 2026 09:00 (UTC +1)
16 Seats Available
5 days fr
5 days fr
Contact