My Dashboard

Contact

For all your questions for product learning you can contact our Customer Care Centre

Tel +32 2 536 2700

MAIL :

Siemens Certified Service Technician Level 1 in TIA Portal (CPT-FAST1)

Location and Start Start Duration Language
BEERSEL-HUIZINGEN, Belgium
Jun 23, 2026 09:00 (UTC +2)
8 Seats Available
3 days nl
3 days nl
BEERSEL-HUIZINGEN, Belgium
Jun 23, 2026 09:00 (UTC +2)
7 Seats Available
3 days fr
3 days fr
BEERSEL-HUIZINGEN, Belgium
Dec 15, 2026 09:00 (UTC +1)
8 Seats Available
3 days nl
3 days nl
BEERSEL-HUIZINGEN, Belgium
Dec 15, 2026 09:00 (UTC +1)
8 Seats Available
3 days fr
3 days fr
Contact